Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Data Logging Three Axis Electromagnetic Field Tester, Gauss Meter

Data Logging Triple Axis Electromagnetic Field Tester
Warranty

$538.05

Item# HHG1394

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $538.05
5-9 $511.15
10-24 $500.39
25-49 $478.86
50-99 $468.10
100+ $457.34

In stock

Lead Time (If not in stock): 14 weeks
Data Logging Triple Axis Electromagnetic Field Tester HHG1394 HHG1394
  • Test a Wide Range of Extremely Low Frequency (ELF) Magnetic Fields Independent of Measurement Angle
  • Measure Magnetic Field Radiation Levels Around Power Lines, Appliances and Industrial Devices
  • Measure Magnetic Field Radiation from 30 to 2000 Hz
  • Displays Micro Tesla and Milli Gauss on the Same Tester

HHG1394 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Frequency Response
Communication
Measurement Axis
Additional Features


The HHG1394 Gauss meter offers a quick and reliable instrument to measure electromagnetic fields in 3 axis in the 20 to 2000 milli Gauss range or 2 to 200 micro Tesla range. The HHG1394 can measure and store measurements for downloading into a PC with included USB software or operate real time for live viewing. This meter is used to measure electromagnetic field (EMF) in the frequency band of 30 to 2000 Hz. The HHG1394 is an excellent tool for measuring electromagnetic field radiation intensity in 3 axis of electric transmission equipment, power lines, microwave ovens, air conditioners, refrigeration, computer monitors and video/audio devices.

SPECIFICATIONS
Triple LCD Display Range: 20/200/2000 milli Gauss or 2/20/200 micro Tesla
Resolution: 0.01/0.1/1 milli Gauss or 0.001/0.010/0.1 milli Tesla
Accuracy: Triple axis (X, Y, Z)
Bandwidth: 30 to 2000 Hz
Sample Time: Approx. 0.5 seconds
Memory Capacity: 2000 data sets (manual and continuous mode)
Auto Power Off: Approximately 15 minutes
Batteries: 6 "AAA" (included) (only use Alkaline batteries)
Battery Life: 100 hours
Operating Conditions: 0 to 50ºC (32 to 122ºF) below 80% RH
Storage Conditions: -10 to 60ºC (14 to 140ºF) below 70% RH
Dimensions: 150 H x 74 W x 38 mm D (5.9 x 2.9 x 1.5")
Weight: 165 g (0.37 lb)
loading all models
loading all reviews
Rated 5 out of 5 by from great tool so far I am happy with this tool, easy to use, nice display
Date published: 2018-04-09
  • y_2024, m_5, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HHG1394, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Do you have a version for remote monitoring that is powered by external power source not batteries. Also can this be mounted next to a solar array outside of a weather protection box? Maybe install inside a plastic box (obviously not in a metal box)?

Asked by: Lee Bristol
Omega does not have any Gauss meters that are powered with an external source. You can locate the meter outside in a protected enclosure that does not inhibit the magnetic field and keeps the meter within it's ambient operating environment.
Answered by: ApplicationsEngineerANB
Date published: 2023-08-26
  • y_2024, m_5, d_18, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_HHG1394, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT

More Related Items

en-US
en
Save Configuration