Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Handheld, 30 to 130 dB Digital Sound Meter with Data Logger

Sound Meter with Data Logging SD Card

$522.23

Item# HHSL402SD

In stock

Lead Time (If not in stock): 26 weeks
Sound Meter with Data Logging SD Card HHSL402SD HHSL402SD
  • 2 GB SD Card Included
  • Automatic Range Selections
  • Real Time Data Logger
  • Large Backlit LCD

HHSL402SD Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Range
Accuracy
Supply Power
Operating Temprature
Features


The HHSL402SD is a generalpurpose handheld instrument that measures the noise level of an environment or the sound level produced by a piece of machinery. Using an integrated 13 mm (0.5') condenser microphone, the meter can measure sound levels from 30 to 130 dB with a resolution of 0.1 dB and show the results on a front-panel liquid-crystal display. Several features and capabilities enhance the meter’s versatility. Among them are autoranging, the ability to hold readings and display maximum and minimum readings, and user-settable measurement parameters such as frequency weighting (using the “A” and “C” standards) and time weighting (fast or slow). Because it is microprocessor-based, the HHSL402SD can make full use of the portability, reliability and large storage capacities that SD memory cards offer.

Measurements can be made automatically at any sampling rate between one second and one hour. After timestamping and storing the measurements on an SD card plugged into the instrument, the user can remove the card and plug it into to a laptop or desktop computer either directly or via a USB card reader. The data points are stored on the card as files with the .xls extension, which can be opened by Microsoft’s Excel application. The HHSL402SD has a backlit 64 mm (2.5') diagonal display and is powered by six “AA” alkaline batteries or an optional 9V AC/DC adaptor.

SPECIFICATIONS
Display Type: LCD with green backlight
Display Size: 52 x 38 mm (2.05 x 1.5')
Parameter Measured: dB
Frequency Range: 31.5 Hz to 8 kHz
Measurement Range: 30 to 130 dB in autoranging mode
User can also select fixed range of 30 to 80 dB, 50 to 100 dB, or 80 to 130 dB
Measurement Weighting:
    By Frequency: Frequency weighing uses “A” or “C” standard
    By Time: Time weighting is fast or slow (200 or 500 ms response time)
Measurement Accuracy: With “A” frequency weighting: ± 3.5 dB @ 31.5 Hz, 2.5 dB @ 63 Hz, 2 dB @ 125 Hz, 1.9 dB @ 250 Hz, 1.9 dB @ 500 Hz, 1.4 dB @ 1 kHz, 2.6 dB @ 2 kHz, 3.6 dB @ 4 kHz, 5.6 dB @ 8 kHz
Measurement Resolution: 0.1 dB
Data Logging Sampling Time: 1 second to 1 hour
Settable Parameters: Date, time, auto power off, beep sound, sampling time, decimal point or comma decimal division, “A” or “C” frequency weighting, fast or slow time weighting
Storable/Recallable Readings: Maximum, minimum
SD Card Capacity: 1 to 16 GB
Operating Temperature: 0 to 50°C (32 to 122°F)
Operating Relative Humidity: 0 to 85%
Power Supply: Six alkaline “AA” batteries or optional 9 Vdc AC adaptor
Power Consumption:
    • 8 mADC (normal operation, with backlight off and SD card not saving data)
    • 30 mADC with backlight on and card saving data
    • 44 mADC with backlight on and card saving data
Dimensions of Meter: 245 x 68 x 45 mm (9.65 x 2.68 x 1.77')
Weight of Meter: 489 g (1.08 lbs)
loading all models
loading all reviews
Rated 4 out of 5 by from Works great I got somewhere between 40-50 hours of db logging before the batteries died. The instruction manual was good for telling you how to operate the device, however there's not a lot of detail about how to view the data once it's collected. Familiar with another Omega device I assumed that I was going to need the software. The software is definitely not needed unless you want to chart the data and view it in real time with your PC. To start logging simply turn on the device, use the manual to choose your device settings (the one thing that I felt the manual did really well was tell you how to set up the device) press record then press logger. It will start recording decibels into a "Text (Tab delimited)" file with 5 columns of data onto the supplied SD card. Place Date Time Value Unit The only value that probably needs a more detailed explanation is the Place value. The device creates a Text (Tab delimited) file and begins recording with the place value of 1, 2, 3,... all the way up to 30,000. Once it reaches this value it creates a new file and begins recording again starting at 1,2,3... You'll get 2 data files (or more depending on how long you record) and you can then combine all the data into one file and manipulate it with Excel. It worked great once I figured out how to use the device and to view the data. I hope this helped.
Date published: 2016-10-17
  • y_2024, m_5, d_30, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HHSL402SD, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

How frequently does this meter need to be calibrated? Does it need to be sent in for calibration of is there a calibration process that can be performed by the user?

Asked by: EPZ VM
Omega recommends sending in instrumentation annually for calibration to stated tolerance. There is not a documented procedure for adjustment but if a customer has reference equipment they can check the meter to assure it is within the accuracy specifications. If the meter is out of tolerance it would need to be returned for repair or replacement.
Answered by: ApplicationsEngineerANB
Date published: 2022-05-23

Assuming you use the power adapter (so battery life is not an issue), how much days worth of data can you record with a 16 GB SD card? (also assuming a 1 second data sampling frequency).

Asked by: Malta2233
Using a 16 GB SD card you would be able to store approximately 160 Million data points.
Answered by: ANB ENG
Date published: 2020-08-23

Is this a Type 1 sound level meter that meets the requirements of IEC 61672's Class 1 performance?

Asked by: HQ1234
Thank you for your inquiry HQ1234. No, HHSL402SD does not meet the requirements of IEC 61672's Class 1 performance.
Answered by: Application Engineer SP
Date published: 2022-08-19
  • y_2024, m_5, d_30, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_HHSL402SD, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
Accessories
AC adaptor
$33.13
0 In Stock
Software for data logging with RS232 cable
$194.90
3 In Stock
RS232 cable (SW-U101-WIN software required)
$40.80
0 In Stock

More Related Items

en-US
en
Save Configuration