Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Air Velocity/Humidity/Dew Point/Wet Bulb/Air Volume Meter 

Large LCD Display, 1.5M Measurement Vane Cable

$433.05

Item# HHF11A

In stock

Lead Time (If not in stock): 5 weeks
Large LCD Display, 1.5M Measurement Vane Cable HHF11A HHF11A
  • Measures: Temperature, Dew Point, Relative Humidity, Wet Bulb, Air Velocity, Air Volume, Capacity
  • Lightweight, Easy to Maneuver Measurement Vane
  • Single Point Average
  • °C/°F Selectable

HHF11A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Application Type
Velocity Range
Accuracy
Max Process Temperature
Probe Diameter
Supply Power
Display
Features


The HHF11A anemometer can measure air flow, humidity, dew point, wet bulb, air volume, and capacity. The built-in microprocessor ensures high accuracy. It can also track the maximum and minimum values along with current readings, displaying the flow rate in the user’s choice of meters per second or cubic feet per minute.

With its low-friction, ball-bearing, mounted-wheel design, the HHF11A is accurate at both high and low air velocity. The impeller is accurate to 5% FS and can measure the slightest breeze (0.3 m/s). Other features include single-point averaging of air volume and capacity, °C/°F selection, and auto shut-off after 10 minutes of non-use.
Measurement Range Resolution Accuracy
Air Velocity 0.3 to 35 m/s
(1 to 114 ft/s)
0.1 ±5% FS
Air Volume 0 to 99,999 m³/min
(0 to 99,999 ft³/min)
0.1 ±5% FS
Capacity 0 to 99,999 BTU/h
(0 to 99,999 kW)
0.1 ±3% FS
Temperature -20 to 60 °C
(-4 to 140°F)
0.1° ±0.6°C (1°F)
Humidity 0 to 100% 0.1% ±3% FS from 10 to 90%
±5% FS above 90%
Dew Point -68 to 70°C
(-90 to 158°F)
0.1° ±3% FS from 10 to 90%
±5% FS above 90%
Wet Bulb -22 to 70°C
(-7.6 to 158°F)
0.1° ±3% FS from 10 to 90%
±5% FS above 90%
loading all models
loading all reviews
Rated 1 out of 5 by from Not so good for low gas flows The units would not measure the air flow in my home ductwork, so was retruned for credit
Date published: 2016-07-21
Rated 5 out of 5 by from Arrived quickly Exactly as expected, and reliable. Arrived quickly.
Date published: 2023-08-07
  • y_2024, m_5, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_HHF11A, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Is this now outdated and should I be looking at a newer instrument?

Asked by: Coolfool
Thank you for your inquiry about the anemometer. It is still available and serves its purpose to measure the parameters listed.
Answered by: Application Engineer JC
Date published: 2023-02-08
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_HHF11A, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
Accessories
Software and RS232 cable
$232.54
5 In Stock
en-US
en
Save Configuration