Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Handheld Volatile Organic Compound (VOC) Meter

$643.20

Item# HHAQ-107


Please contact Technical Sales Team for assistance.
Handheld Volatile Organic Compound (VOC) Meter HHAQ-107 HHAQ-107

Discontinued, no replacement

  • Metal-Oxide Semi-Conductor Sensor within Vented Ball Housing Detects Ammonia, Toluene, Ethanol, Hydrogen Sulfide (H2S) and Cigarette Smoke
  • Make Total VOC Concentration Measurements, Ambient Temperature, Relative Humidity (RH), Dew Point and Wet Bulb Temperatures
  • Logs Up to 32,000 Data Points
  • Powerful Data Logging Software
  • Adjustable High VOC Concentration Audible Alarm
  • Min/Max Memory (for All Measured Parameters) and Data Hold
  • Separate Automated Procedures for VOC Zero Adjustment and Background Calibration
  • Manually Off-Settable Temperature and RH Sensor Drift
  • Large Backlit Dual-Readout LCD
  • Tripod Mountable

HHAQ-107 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Accuracy
Measuring Range
Max Operating Temperature
Supply Power
Features
Display Type


The HHAQ-107 VOC meter is ideal for making general measurements of mixed gas volatile organic compound (VOC) levels as part of an indoor air quality (IAQ) maintenance program. Much less expensive than photo-ionization meters designed to make precise measurements of VOC levels from a single gas. Small and light weight with a tripod mount fitting, the HHAQ-107 is a versatile tool for HVAC and IAQ technicians. The meters storage capacity can be entirely devoted to VOC readings or split 3 ways for VOC, ambient temperature and relative humidity. The HHAQ-107 incudes powerful data logging software for downloading readings to a PC and printing in table or graph form.

SPECIFICATIONS
VOC Measurement Range/Resolution: 0 to 50/0.01 ppm
VOC Warmup Time: 10 minutes first use, 2 minutes thereafter
VOC Sensor Type/Longevity: Metal-oxide semiconductor/5 years (typical)
Temperature Measurement Range: -10 to 50°C (14 to 122°F)
Temperature Measurement Accuracy/Resolution: ±0.6°C (1.2°F)/0.1°
RH Measurement Range: 10 to 90% RH
RH Measurement Accuracy/Resolution: ±5% of reading at 25°C (77°F); ±7% of reading elsewhere in range/0.1% RH
Dew Point Measurement Range: -73 to 47°C (-99.2 to 118°F)
Wet Bulb Measurement Range: -11 to 48.2°C (12.2 to 118.8°F)
Data Logging Capacity: 32,004 points
Display Type/Size: Dual readout LCD/51 mm (2") diagonal
Auto Power-Off Trigger: 15 minutes of front-panel inactivity (can be disabled)
Operating Temperature: 0 to 50°C (32 to 122°F) at 0 to 95% RH, non-condensing
Dimensions: 210 L x 60 W x 25 mm D (8.3 x 2.4 x 1.0")
Weight: 204 g (7.2 oz), including batteries
Power Source: (6) “AAA” batteries (included) or included 110 Vac adaptor
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

HHAQ 107 is recommended for monitoring spray paint vapor in automobile factory paint shop . For VOC monitoring

Asked by: Sohail
Thank you for your inquiry! The HHAQ-107 can detect VOCs present in spray paint vapor. The unit measures the total concentration of VOCs and will not differentiate the contributing gases. If this form of measurement is acceptable then the HHAQ-107 will be suitable for this application
Answered by: Application Engineer JM
Date published: 2022-06-13
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_HHAQ-107, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration