Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Molten Metal Ceramic Sheath & Cast Iron Head Thermocouple Probe s

Molten Metal Ceramic Sheath Thermocouple

$1,734.14

Item# NEP-TX-K-PTRS-1628-475-DUAL

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,734.14
10-24 $1,647.43
25-99 $1,560.73
100-499 $1,474.02
500-999 $1,387.31
1000+ $1,300.61

In stock

Lead Time (If not in stock): 7 weeks
Molten Metal Ceramic Sheath Thermocouple NEP-TX-K-PTRS-1628-475-DUAL NEP-TX-K-PTRS-1628-475-DUAL
  • Up to 1250°C (2282°F) Temperature Rating
  • For Use in Molten Non-Ferrous Metals
  • Connection Head with Terminal Block
  • Custom Probe Lengths Available

NEP-TX-K-PTRS-1628-475-DUAL Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Probe Length
Additional Feature
Category
Thermocouple Type
Process Temperature Range
Sensor Application
Process Connection Size
Sheath Material
Junction Type
Probe Diameter
Termination Connection Type


  • Measurement Units °C
  • Measurement Type Temperature
OMEGATITE™ 650 is the ceramic sheath which is an alloy of silicon nitride and aluminum oxide. This superior refractory material has the combined properties of silicon nitride (high strength, hardness, fracture toughness, and low thermal expansion) and aluminum oxide (corrosion resistance, chemically inert, high temperature capabilities, and oxidation resistance). Not recommended for caustic solutions and hydrofluoric acid.

Most refractory products can be used only in high temperature applications where one or two of the following properties are required: thermal shock resistant, mechanical strength, corrosion resistance, abrasion resistance or electrical insulation. OMEGATITE™ 650 combines all these properties in one refractory material. Preheating of the process is not necessary.

OMEGATITE™ 650 is uniquely qualified for non-ferrous molten metal applications and high wear or high impact environments up to 1250°C (2282°F).

OMEGATITE™ 650 is non-wetting for most non-ferrous metals. It is gas tight, chemically inert, resistant to corrosion and metal attack, and features high strength, hardness, and thermal shock resistance.

OMEGATITE™ 650 thermocouple sheaths are used extensively for continuous measurements in nonferrous metals. In molten aluminum, OMEGATITE™ 650 is thermally shock resistant, nonwetting, does not contaminate the melt, provides continuous, reliable temperature measurement, and is resistant to degradation even in aggressive aluminum lithium alloys.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration