Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Temperature Foundry Thermocouple Probes

$423.30

Item# SP-HF-K-6

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $423.30
10-24 $402.14
25-99 $380.97
100-499 $359.81
500-999 $338.64
1000+ $317.48

In stock

Lead Time (If not in stock): 3 weeks
High Temperature Foundry Thermocouple Probes SP-HF-K-6 SP-HF-K-6
  • Type K, CHROMEGA™-ALOMEGA™ Thermocouple Elements
  • Measures Hot Metal Surfaces
  • Rated up to (1260°C) 2300°F
  • Extra Heavy-Duty Design

SP-HF-K-6 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Termination Connection Type
Category
Thermocouple Type
Process Temperature Unit
Process Temperature Min
Process Temperature Max
Process Temperature Range
Sensor Application
Junction Type
Probe Diameter
Sheath Housing Material
Probe Length
Cable Insulation
Wire Gauge
Cable Length


  • Measurement Units °C
  • Measurement Type Molten Metal
SP-HF dimensions

Specifically designed for use where surface temperatures reach up to 1260°C (2300°F) and rough handling is routine, OMEGA’s Foundry Probe uses large, heavy-duty tips that can penetrate surface slag to measure the true temperature of the casting. The surface to be measured must be electrically conductive. The thermocouple's lead wires are 16-gage stranded wire with high temperature insulation and stainless steel overbraiding for added protection.

Note: Will not work with analog display systems requiring 10 or 15 ohm input impedance.
   Specifications
Calibration: Type K, CHROMEGA™-ALOMEGA™ Maximum Temperature: 1260°C (2300°F)
Contacts: 1/4" pointed Lead Wire: 183 cm (6'), stainless steel overbraiding
Probe Length: 762 mm (30")
Handle: Rugged Aluminum, type HDX


View the Thermocouple Accuracy and Color Code charts
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
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration