Sensors available with metal or plastic cages, stripped leads and PVC or PFA cable insulation. 5 resistance curves available. Ideal for laboratory and laminar flow systems.
Sensors available with stainless steel or plastic cages. PT100 3 wire RTD class A accuracy with your choice of standard or mini 3-prong connector. Great for laboratory use.
PT100 RTD air temperature probe with M12 connector and NPT connections. Accuracy ranges from Class A to 1/10 DIN and 1/3 DIN per IEC60751. Withstand pressure up to 400 psi.
Used specifically to measure the temperature of air and gases. The housings are designed for optimal accuracy and response time, while still maintaining protection from the environment.