Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

-80 to 300°C Fiber Optic Monitors

Portable 6-Channel -80 to 300°C Fiber Optic Monitor

$7,679.98

Item# FOM-H201-6

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-1 $7,679.98
2-3 $7,295.98
4-9 $7,142.38
10-14 $6,911.98
15-19 $6,681.58
20+ $6,527.98

In stock

Lead Time (If not in stock): 5 weeks
Portable 6-Channel -80 to 300°C Fiber Optic Monitor FOM-H201-6 FOM-H201-6
  • Temperature ranges from -80°C to 300°C
  • Temperature monitors up to 8 channels
  • Accuracy ±1.0 °C (+/- 0.2 °C in relative temperature)
  • Logging capabilities available through USB connectivity

FOM-H201-6 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number of Channels
Additional Feature
Process Temperature Range
Accuracy
Connection Type
Supply Voltage
Resolution


  • Dimensions 4.9" x 7.1" x 2.7" (125 mm x 182 mm x 69 mm)
  • Humidity 95% Non Condensing
  • Memory MicroSD external memory slot (up to 2 TB)

The FOM-Series fiber optic monitors are designed to be compact and reliable. Fiber optic temperature measurement using the FOM-Series monitors provides accurate readings combined with a user friendly interface. The FOM-Series boasts a -80°C to +300°C temperature measurement range as well as ±1.0°C (+/- 0.2°C in relative temperature) accuracy.

One of the greatest aspects of fiber optic temperature sensing is that the sensors do not require any recalibration. Fiber optic sensors have high repeatability, stability and no signal degradation due to probe length/lead length. The temperature measurement data can be datalogged to an Micro SD external memory card and sent to third party datalogger/system through RS-485 output or 0-10 V / 4-20 mA analog outputs.

These devices are used for various applications and environments. Common applications include transformer factories, chemical processing, medical equipment testing (MRI, PETSCAN, NMR), commercial grade microwave heating, food and beverage processing, electric vehicle and battery testing and wood drying.

Fiber optic sensors transfer information to the fiber optic monitor via light that travels through the fiber optic cable. This is quite different compared to traditional sensors that use resistance/voltage to communicate with monitors. Since fiber optic sensors use light the signal is very fast, reliable and is not influenced by outside forces such as EMI, RFI, NMR or microwave radiation.

loading all models
loading all reviews
Rated 5 out of 5 by from no calibration required, plug n play. Took no more than 5 minutes to set it up. probes are lot more robust than competitors
Date published: 2022-06-10
Rated 5 out of 5 by from Great FO Monitor, Highly Recommended Accurate, nice quick and compact fibre optic temperature monitor which comes with plug and play installation and is very easy to install.
Date published: 2022-06-10
  • y_2024, m_5, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_FOM-H201-6, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Are there any Labview drivers available for these models?

Asked by: Dave420
Hi Dave42, Thank you for the inquiry. Unfortunately we do not offer Labview drivers for this product. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-11-18

what is the real life of the Product & how accurate is it for Different types of sensing elements.

Asked by: Anonymous
Thank you for your inquiry. Unfortunately we do not have any life cycle or time before failure data for these products. All sensor accessories have a ±0.8°C.
Answered by: Application Engineer CB
Date published: 2022-06-21

Can this monitor measure the temperature below -100 degree celcius if I use the Fiber Optic Temperature Sensor (Temperature ranges from -200°C to 250°C) provided by the Omega Company?

Asked by: zye044
Hi zye044, Thank you for the inquiry. This unit is limited to -80 C on the low end. This is the meters calibrated range on the low end. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-07-13
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_FOM-H201-6, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
2m PTFE Coated Fiber Optic Temperature Sensor
$371.80
0 In Stock
3m PTFE Coated Fiber Optic Temperature Sensor
$395.05
0 In Stock
5m PTFE Coated Fiber Optic Temperature Sensor
$441.53
15 In Stock
10m PTFE Coated Fiber Optic Temperature Sensor
$557.70
0 In Stock
2m PTFE Coated Temp Sensor, 5cm Polyimide Tip
$387.30
0 In Stock
3m PTFE Coated Temp Sensor, 5cm Polyimide Tip
$450.08
0 In Stock
5m PTFE Coated Temp Sensor, 5cm Polyimide Tip
$503.49
0 In Stock
10m PTFE Coated Temp Sensor, 5cm Polyimide Tip
$697.13
0 In Stock
Extended Cables
2 meter extension cable for FOM-Series Sensors
$353.02
0 In Stock
3 meter extension cable for FOM-Series Sensors
$382.42
0 In Stock
5 meter extension cable for FOM-Series Sensors
$449.93
0 In Stock
10 meter extension cable for FOM-Series Sensors
$599.90
0 In Stock
General Accessories
ST-ST mating to connect fiber optic sensors and extension cables
$45.43
2 In Stock
Transportable Case for FOM-H201 and FOM-L201
$532.35
0 In Stock
Analog Output, 0-10V- 4-20mA, for FOM-H201 and FOM-L201
$934.57
0 In Stock
en-US
en
Save Configuration