Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Digital RTD Thermometer with NEMA 4X Enclosure

  • RoHS Icon

Item# DTG-RTD100-1/4-300-E-W

0  In Stock
Digital RTD Thermometer with NEMA 4X Enclosure DTG-RTD100-1/4-300-E-W DTG-RTD100-1/4-300-E-W
  • Large Backlit Display with 25 mm (1 in) Digits Readable From Over 10.7 m (35 ft)
  • NEMA 4X Rated 316 SS Enclosure
  • Up to ±0.2°C (0.3°F) or ±0.1% Rdg Accuracy
  • Connects Directly to 3-Wire Pt100 RTD Sensors

DTG-RTD100-1/4-300-E-W Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Connection Type
Stem Length
Dial Diameter
Connection Gender
Features
Sensor Type
Minimum Temperature Measurement
Maximum Temperature Measurement
Display Type
Accuracy Value
Resolution
Battery Type
Measurement Type
Retransmission/Analog Output
Communications Protocol
Weight


  • Battery life 1 year
  • Battery Size 3.6V C Cell
  • Measurement Units °F
  • Nominal Current Output User selectable 0 to 5 Vdc
  • Number of Batteries Included 2
  • Power Source Internal Battery
  • Sample Rate User programmable from 1 sample/ 2 minutes to 1 sample/every 2 seconds
OMEGA’s new DTG-RTD100 Thermometer Series features a rugged 316 SS enclosure that is designed specifically for washdown, sanitary and marine applications. The large backlit LCD display incorporates both large 25 mm (1in) digits and a 25 segment bar graph that make reading at distances up to 10.7 m (35ft) easy. Models are available with or without integral standard or sanitary sensors. Standard features include: internal battery external DC power supply operation, analog output and user programmable alarms. The wireless transmitter option allows for remote monitoring, chart recording and data logging. A variety of user configurable options and settings include: sample interval, units, alarm setpoints, backlight brightness and duration.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What is the max operating temperature?

Asked by: Jon1234
The maximum operating temperature for the display module is 70C.
Answered by: ApplicationsEngineerANB
Date published: 2020-10-02
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_DTG-RTD100-1-4-300-E-W, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
UW Wireless Receivers, 4 Analog Outputs
$660.89
0 In Stock
UW Series Wireless Receivers
$520.28
0 In Stock
UW Series Wireless Receivers
$578.28
0 In Stock
UW Series Wireless Receivers
$578.28
0 In Stock
UW Wireless Receivers, 4 Analog Outputs
$720.37
0 In Stock
UW Wireless Receivers, 4 Analog Outputs
$720.37
0 In Stock
Accessories
Replacement battery, C cell 3.6V lithium.
$47.15
0 In Stock
Mounting bracket (not needed for models with intregral sensor)
$42.63
0 In Stock
Service kit, includes enclosure lid, clear window, gasket, washers, screws
$59.29
0 In Stock
en-US
en
Save Configuration