Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Waterproof IP67 Digital Thermometer with Thermistor Probe

Waterproof Digital Thermometer with Probe

$247.89

Item# DP8891

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $247.89
5-9 $235.50
10-24 $230.54
25-49 $220.62
50-99 $215.66
100+ $210.71

In stock

Lead Time (If not in stock): 19 weeks
Waterproof Digital Thermometer with Probe DP8891 DP8891
  • Large LCD
  • High Accuracy Thermistor Probe
  • 0.1 Resolution
  • ºC/ºF Switchable

DP8891 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Minimum Temperature Measurement
Maximum Temperature Measurement
Connection Type
Accuracy Value
Resolution
Battery Type
Measurement Type
Probe Size Cable Length
Weight


Monitor temperature applications with the DP8891 Series. The DP8891 Series offers a wide temperature range, and can be used both as a portable unit, or a wall mounted large LCD meter. The meter and probe (when connected together) offer waterproof (IP67) rating. Easy to use and ºC/ºF switchable. Comes complete with probe, probe holder, 4 “AAA” alkaline batteries and wall mount hardware. Replacement probe can be purchased separately.

SPECIFICATIONS
Temperature Range (Thermistor):
-10 to 110°C (14 to 230°F)
Temperature Resolution: 0.1°C (0.1°F)
Temperature Accuracy: ±1°C (±1.6°F)
Temperature Response Time: 2 minutes typical
LCD Update Time: 10 seconds
LCD Size: 45 H x 96 mm W (1.77 x 3.78")
Operating Temperature: 0 to 50°C (32 to 122°F)
Operating RH%: Humidity <
loading all models
loading all reviews
Rated 4 out of 5 by from Works great Ordered replacement probe as it is easily bent. Order arrived in a few days, plugged right in, works fine. Whats not to like.
Date published: 2016-06-14
Rated 5 out of 5 by from very accurate product works just as advertised and is perfect for intended use
Date published: 2019-01-05
Rated 5 out of 5 by from Simple Love it, solid construction Need another with a probe 36”
Date published: 2018-09-01
Rated 5 out of 5 by from just what I wanted I make maple syrup and have been looking for a thermometer with an immersible probe that would read to tenths of a degree. all i want is to read temperature and other units had all sorts of bells and whistles that would only confuse an old man. with its large display and ten second update interval, the 8891 is the answer to my situation. The only thing left is to see how long it lasts.
Date published: 2018-03-03
  • y_2024, m_5, d_17, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_en_US, sid_DP8891, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration