Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Temperature Surface Sensors

30 Products
Self-Adhesive Polyimide Fast Response Surface Thermocouples

General use fast response thermocouples mounted in glass tape & polyimide with a self-adhesive backing for easily measuring surface temperatures up to 175°C.

Self-Adhesive Polyimide Fast Response Surface Thermocouples - High Temp

Fast response thermocouples mounted in a polyimide carrier with a self-adhesive backing for easily measuring surface temperatures up to 260°C. Resistant to oil and chemicals.

Self-Adhesive Polyimide Fast Response RTD Surface Sensors, Class A Accuracy

General use fast response RTDs mounted in glass tape & polyimide with a self-adhesive backing for easily measuring surface temperatures up to 290°C. Class A Accuracy.

Heavy-Duty Magnetic Mount Thermocouples for Ferrous Metal Surfaces

Spring-loaded thermocouple probes with a powerful single or dual 12lb pull magnet ideal for easily mounting to and measuring the surface temperature of ferrous metals.

Self-Adhesive Polyimide Fast Response Thermistor Surface Sensors

General use fast response thermistor sensors mounted in glass tape & polyimide with a self-adhesive backing for easily measuring surface temperatures up to 150°C.

Bolt-On Thermistor Sensors with Threaded SS Housing

Bolt-on or bolt-mount Thermistor sensors encapsulated in a small stainless steel #8-32 or M4 threaded housing. Ideal for bolting to objects to measure temperatures up to 100°C.

Bolt-On Thermistor Sensor with Aluminum Flag Housing

The ON-931 series is ideal for surface sensing. It has an aluminum housing for fast transfer of heat to the sensing element. Choice of 2252, 3000, 5000, 10,000 or 30,000 ohm thermistor element.

Cement-On Polyimide Fast Response RTD Surface Sensors

Wire-wound pt100 RTDs encased in a thin polyimide film with fast response times. Can be glued, epoxied, or cemented onto surfaces for temperature measurement up to 290°C.

Bolt-On Thermistor Surface Sensors with Aluminum Flag Housing

Thermistor sensors encapsulated in a small aluminum heat-conductive housing with a mounting hole. Ideal for bolting to flat surfaces to measure temperatures up to 100°C.

Bolt-On RTD Sensor with Aluminum Flag Housing

The RTD-831 series is designed for use as a surface sensor. It has an aluminum housing for fast transfer of heat to/from the sensing element. Choice of either 100 ohm or 1000 ohm RTD element.

Bolt-On RTD Sensors with Threaded SS Housing

Bolt-on or bolt-mount RTD sensors encapsulated in a small stainless steel #8-32 or M4 threaded housing. Ideal for bolting to objects to measure temperatures up to 230°C.

Bolt-On Thermocouple with SS Washer Housing

Thermocouples with mounted inside a stainless steel washer housing. Easily bolt to a variety of surfaces to measure temperature. Available in type J, K, T, or E calibrations.

Heavy-Duty Magnetic Mount RTD Sensors for Ferrous Metal Surfaces

Spring-loaded RTD probes with a powerful 13lb pull magnetic housing ideal for easily mounting to and measuring the surface temperature of ferrous metals up to 400°C.

Cement-On Polyimide Fast Response Surface Thermocouples

Thin film thermocouples with extremely fast response times that can be glued, epoxied, or cemented onto surfaces for short or long-term temperature measurement.

High Temperature Inconel Overbraided Silica Fiber Insulated Thermocouples

High-temperature abrasion resistant thermocouples with Inconel Overbraiding for measuring temperatures up to 1038°C in rugged applications like profiling ovens and furnaces.

Glue-On RTD Surface Sensors with Coin Style SS Housing

Epoxy encapsulated RTD sensors in small stainless steel disc-shaped housings ideal for measuring surface temperatures up to 230°C. Glue, epoxy, or cement onto a flat surface.

Heavy Duty Bolt-On Thermocouple with SS Washer Housing & Armor Cable

Thermocouples with armor cable mounted inside a stainless steel washer housing. Easily bolt to a variety of surfaces to measure temperature in rugged applications.

Thin Leaf-Type Thermocouples for Layered Surfaces

Flat leaf-type thermocouples with mini or standard connectors ideal for measuring the surface temperature of objects with layers like plywood, plastic, paper, and laminates.

Adhesive Pad RTD Sensor

The SAP series RTD sensors come in curved and flat styles. An adhesive pad holds the sensor onto the surface to be measured. The RTD element used is Class A platimum 100 Ω.

Self-Adhesive Polyimide Fast Response Surface Thermocouples, IEC Color

General use fast response thermocouples mounted in glass tape & polyimide with a self-adhesive backing for easily measuring surface temperatures up to 175°C. IEC color-coded.

Temperature Surface Sensors

Used to measure the temperature of any flat, curved, or moving surface, Omega offers a large variety of self adhesive, cement-on, bolt-on, magnetic mount, or handheld surface temperature sensors.
Searching for your items
en-US
en
Save Configuration