Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Electromagnetic Flow Meters

16 Products
Battery or DC Powered Magmeter with Pulse & Optional 4-20mA Output

The FMG470 Series is the most economical flanged electromagnetic flowmeter on the market. With electrodes designed to discourage fouling, it is available in 2" to 12" flange sizes.

Picomag Magnetic Flow Meter w/Temperature & Conductivity Sensor

Picomag. The compact alternative to a mechanical flowmeter. No moving parts, simple to install, maintenance free, high performance.

Replaced by FMG470 Series.

The FMG2000 Series has been discontinued and replaced by the FMG470 Series

Hot-Tap Metal Insertion Electromagnetic Flow Meter

The FMG-550 Series Magmeters are heavy-duty, high-performance sensors in an adjustable, insertion configuration that can be used with a ball valve for hot-tap installations.

Magmeter with Integrated Display, Pulse & 4-20mA Output

The FMG480 Series is used in municipal or industrial water, waste and reclaimed water, pump stations, and packaged plant applications.

Fixed Depth, Polypropylene, Insertion Electromagnetic Flow Meter

The FMG3000 Series magmeters are insertion-style magnetic flow sensors with no moving parts. All models are constructed of corrosion-resistant materials.

Battery or DC Powered Plastic Body Electromagnetic Flow Meter

The FMG800 Series is a full-bore, plastic-bodied electromagnetic flow meter designed for flow and usage monitoring applications in 1, 2 and 3 inch pipe.

Adjustable Insertion Electromagnetic Flow Meter

The complete lack of moving parts of this insertion flow sensor is the source of its reliability. Brass and stainless steel models withstand a variety of conditions.

Tri-Clamp or ANSI Flanged Electromagnetic Flow Meters

The FMG600 Series electromagnetic flow meters are designed for measurement of conductive liquids. The FMG600 magmeters have no moving parts and a PTFE lining.

OEM Lightweight and Compact Design Electromagnetic Flow Meter

The FMG90B Series electro-magnetic flow sensor for conductive liquid media was developed for OEM applications and does not contain any moving parts.

Magmeter w/Remote Display and Pulse & Optional 4-20mA Output

The FMG490 Series has a remote display that can be mounted up to 200 FT from the flow meter. With electrodes designed to discourage fouling, it is available in 3" to 12" sizes.

Pulse or Current Output Low Flow Electromagnetic Flow Meter

The FMG70B Series from OMEGA is a trio of extremely compact, low cost, inductive magnetic flow sensors. The output signal frequency (or current) is proportional to the flow.

Fixed Depth Insertion Electromagnetic Flow Meter

The FMG980 is highly suitable for difficult applications with changing viscosities and pulsating flows, such as air-driven diaphragm pumps.

1/4" to 3/4" Pipe/Tube, Low Flow Electromagnetic Flow Meter

The FMG80A Series magmeter is designed for low-flow chemical injection or difficult-to-meter applications with pulsating metering pumps in ¼" to ¾" pipe/tube.

Electromagnetic Flow Meters

Electromagnetic Flow Meters, also known as magmeters, are used in a wide variety of industrial, commercial, and laboratory applications. These meters measure the flow rate of liquids and slurries through a pipeline, and are commonly used in water and wastewater treatment, chemical injection, and pharmaceutical manufacturing. They offer accuracy and repeatability with no moving parts and are available in multiple sizes and materials.

Omega Engineering is a leading provider of Electromagnetic Flow Meters designed for reliable, efficient performance. Our magmeters are available in battery or DC powered versions, with remote displays and temperature and conductivity sensors. For low-flow applications, our FMG80A Series comes in 1/4" to 3/4" pipe/tube sizes. We also have adjustable insertion models with no moving parts, and tri-clamp and ANSI flange options.

Our flow meters are easy to install and require minimal maintenance. With our integrated displays, pulse and 4-20mA outputs, our flow meters provide accurate, repeatable readings with minimal effort. Our lightweight and compact FMG90B Series magmeters are perfect for OEM applications.
Searching for your items
en-US
en
Save Configuration