Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Pushbutton Switches

8 Products
Selector Switches 2-Way, 3 or 4-Way Heavy-Duty/Oil Tight Switches

Omega's rugged OMPBD7 selector switches offer maximum flexibility and a wide choice for all applications. NEMA 4/4X/13 and IP65/66 Rated, with touch-safe contact blocks.

22mm Indicating Lights, NEMA4/4x/13 IP66, Wash Down Environments

D7D Monolithic Series indicating lights is a cost effective range for 22.5 mm signal control devices. NEMA4/4X/13 (IP66) rated and comes in in 6 Colors.

Quick Ship
Heavy-Duty 30.5mm Metal Push Buttons, Contact Blocks/Legend Plate

The 10250T Series is a 30.5 mm pushbutton line featuring a zinc die cast construction with chrome-plated housing and mounting nut. It is CE, UL, CSA Approved.

Non-illuminated Heavy Duty/Oil Tight Push Buttons & Enclosures

Omega’s rugged OMPBD7 pilot devices offer maximum flexibility and a wide choice for all applications. NEMA 4/13, IP66, Heavy-Duty Current Ratings (10A continuous).

30mm Rugged Push Buttons, Contact Blocks & Legend Plates

E34 Series 30.5 mm pushbutton featuring the same rugged die cast construction as 10250T line with an additional two layer 100% solid thermosetting cathodic epoxy coating.

22 mm Emergency Stop Push Buttons, NEMA 4/4X/13 Ratings

Omega's OMPBD7 E-Stops offer flexibility & a wide choice of applications, in 22mm mounting and designed to make assembly and interchangeability easy. NEMA 4/4X/13 ratings.

22.5 mm Heavy-Duty Push Buttons, Contact Blocks, & Legend Plates

This 22.5 mm industrial pushbutton line offers wide array of options such as smartly styled illuminated or non-illuminated pushbuttons, push pulls, or twist-to-release.

22 mm Illuminated Pushbuttons and E-Stops, Mushroom, Push-Pull

OMPBD7 pilot devices offer maximum flexibility & wide choice for all applications. Aesthetically appealing and modularly designed to make assembly & interchangeability easy.

Pushbutton Switches

Pushbutton Switches are often essential in industrial, manufacturing, and laboratory systems – used to control circuits, motors, and other equipment. Omega Engineering’s selection of pushbutton switches are designed to be reliable and durable, capable of withstanding frequent use and harsh environmental conditions. They are ideal for use in a wide range of applications, including:
  • Heavy-Duty Machinery
  • Hazardous Environments
  • Washdown Areas

Omega’s selection of pushbutton switches are NEMA 4/4X/13 rated, IP66/IP67 rated, and designed to meet a variety of industry standards.

Omega also offers a range of illuminated and non-illuminated pushbuttons, including mushroom, push-pull, and twist-to-release models. These switches offer maximum flexibility and are designed to make assembly and interchangeability easy.

Omega pushbutton switches are ideal for industrial, commercial, and laboratory use. They are designed to be safe and reliable, providing maximum flexibility and functionality for any application. With a wide range of models available, Omega has a pushbutton switch for every application.
Searching for your items
en-US
en
Save Configuration