Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Digital Vacuum Gauge for Air & Refrigeration Systems

0 to -30 inHg, Vacuum
Warranty
  • RoHS Icon

$296.49

Item# DVG-64A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $296.49
10-24 $281.67
25-49 $275.74
50-99 $263.88
100+ $257.95

In stock

Lead Time (If not in stock): 8 weeks
0 to -30 inHg, Vacuum DVG-64A DVG-64A
  • 19,000 to 0 Microns
  • Reads Vacuum in 5 Units of Measure
  • Auto Shut-Off
  • Built-In Hanger

DVG-64A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range Units
Pressure Range Min
Pressure Range Max
Pressure Range
Pressure Type
Pressure Port Type
Pressure Port Size
Power Source
Accuracy value
Accuracy Class
Warning WARNING: This product can expose you to chemicals including lead and lead compounds, a chemical known to the State of California to cause cancer, birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.


The OmegaTM DVG-64A digital vacuum gauge delivers high precision at a low price. It can accurately read vacuum from 19,000 microns down to 0, over a wide temperature range of -17 to 65°C (0 to 150°F). The vacuum can be displayed in userselectable units.

The DVG-64A incorporates a revolutionary new sensor design that is highly resistant to contamination. Unlike other vacuum gauges currently on the market, the DVG-64A maintains working accuracy even when the sensor is contaminated with oil or similar contaminants. For many applications, the sensor does not require any cleaning for the life of the sensor.

SPECIFICATIONS
Display: Updated every ½ second; 0.5 micron resolution below 140 microns
Sensor Type: Thermistor
Connector Type: Standard ¼" male flare fitting
Vacuum Range: 0 to 19,000 microns (0 to 1200 Pa)
Scale: Microns, mbar, Pa, torr, millitorr
Operating Temperature Range: -17 to 65ºC (0 to 150ºF)
Overpressure: 800 psi max (55 bar)
Accuracy: ±10% or ±10 Micron, whichever is larger (50 to 2000 Microns) at 75°F
Power Source: 3 AA batteries (included)
Continuous Usage: Up to 600 hrs
Auto Shut-Off: After 10 minutes when vacuum reading is above 19,000 microns, 1 hour when below
Weight: 0.2 kg (6.7 oz)
Dimensions: 140 H x 70 W x 38 mm D (5.5 x 2.75 x 1.5")
loading all models
loading all reviews
Rated 4 out of 5 by from 1 Atm. to 1 mTorr with a mechanical gauge. This meter works great in conjunction with a mechanical gauge. It starts working at 20 Torr, just before a mechanical gauge reaches zero. The combination gives a full range down to 1 mTorr. I wish there was a way to stop the auto shut off as the gauge goes through a calibration startup when I turn it back on. The instructions say nothing about the autocalibration. Does calibration work at vacuum? Don't know. A DC input from a external supply would solve this. (Or a comment in the instructions but instructions are hard. We need Monk's brother Ambrose Monk)
Date published: 2020-03-23
  • y_2024, m_5, d_29, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_DVG-64A, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
loading all QA

Does this unit come with calibration? Is it NIST traceable?

Asked by: jaycee1
Thank you for you inquiry This unit only has a certificate of conformity that is available
Answered by: application engineer jec
Date published: 2019-11-17

I want to create vacuum at pressure level of 0.5 Pa absolute. Can I measure that pressure with this device?

Asked by: Behnam
This unit will not work for your application. This unit is a gage pressure reference device. It's accuracy is also +/-10% of full scale range which works out to a possible error of +/- 10 kilopascals
Answered by: Applicatrions Engineer JK
Date published: 2024-02-20
  • y_2024, m_5, d_28, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_DVG-64A, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration