Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Current or Resistance Output Float Level Transmitters

24" Range Float Level Transmitter, 4 to 20 mA output

$991.55

Item# LVR22


Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 3 left

Limited Stock
24" Range Float Level Transmitter, 4 to 20 mA output LVR22 LVR22
  • Discontinued, replaced by LVR500 Series.
  • Rugged 316SS Construction
  • 4-20 mA or Resistance Output
  • Immune to Changes of Density and Dielectric

LVR22 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Accuracy
Output Signal
Supply Power
Category
Media Type
Tank/Vessel Type
Measurement Range
Max Operating Pressure
Max Process Temperature
Wetted Materials
Process Connection Type
Process Connection Size
Features


The OMEGA™ LVR20 and LVR30 Series continuous liquid level sensors operate on a basic voltage divider network principle. As the float rises, a magnet in the float closes a series of reed switches in sequence which varies the tapped-off portion of the voltage divider resistor network. The LVR20 has the basic voltage divider output—the regulated DC voltage input equals the maximum voltage output. The LVR20 has a nominal 1,200 resistance thus, with a 10 Vdc supply, 8.3 mA of current are required.

The OMEGA™ DPF52 or DP24-E panel meters can be used to power and display the resistance from the LVR20 when relays are required, the DP25E-A meter can be used. For maximum accuracy, the readout device for the LVR20 should be zero and span adjusted after wiring is completed to compensate for any effects due to the resistance of the lead wires. The LVR20 can also be made intrinsically safe when used with OMEGA’s intrinsic safety barriers and when properly powered. The LVR30 Series is provided with a signal conditioner to provide a 4-20 mA output when powered by 10-30 Vdc. The LVR30 Series cannot be made intrinsically safe.

All LVR30 units are supplied with a J-box with screw terminal connections. All LVR20 units are supplied without a J-box with 24 inches of bare wire coming out of the top of the unit with a 1?2 MNPT conduit connection. All LVR20 and LVR30 Series units can be wired for increasing output with either increasing or decreasing height of liquid standard output is increasing output with increasing height. For other lengths, adaptor systems are available. They consist of two parts: the LVR-C coupling (2 x 2 FNPT) and an LVR-A pipe nipple (2 x 2 MNPT) of various lengths to change the insertion depth of the LVR20 or LVR30 sensor. When using the adaptors, a zero offset is introduced into the output signal which must be compensated for in the readout device (for example, the mA signal will not go down to 4 mA, nor will the voltage output go down to zero).

Retaining clip pliers are required to remove the float when using the adaptor system.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Is this LVR30 series explosion proof? This seems like an explosion proof junction box, and you indicated FM approved but it does not specify which FM approval was obtained (i.e 3615)

Asked by: Sebastien
Hi, the LVR-30 series is FM approved explosion proof for Class I, Div I, Groups B, C, and D; dust-ignition proof for Class II, III, Div I, Groups E, F, and G. Please contact our Tech Support or email us at flow@omega.com if you need any further assistance. Thank you.
Answered by: Jane
Date published: 2019-06-14
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_LVR22, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
Liquid Level Transmitters Suitable For Levels to Six Feet
$50.65
0 In Stock
Liquid Level Transmitters Suitable For Levels to Six Feet
$62.22
0 In Stock
Liquid Level Transmitters Suitable For Levels to Six Feet
$116.00
0 In Stock
Liquid Level Transmitters Suitable For Levels to Six Feet
$84.53
0 In Stock
Accessories
Pipe Nipple, 304 SS, 150 lb fittings, 2 x 2 MNPT, 6" indicating length change
$47.07
0 In Stock
Pipe Nipple, 304 SS, 150 lb fittings, 2 x 2 MNPT, 4" indicating length change
$34.80
0 In Stock
Pipe Nipple, 304 SS, 150 lb fittings, 2 x 2 MNPT, 9" indicating length change
$58.65
0 In Stock
1/8 DIN Display Panel Meter
$373.72
7 In Stock
en-US
en
Save Configuration