Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Chrome Steel 2-Piece Band Heaters 800°F Max 5" to 20" ID

LONG-LIFE BAND HEATERS 11/2"(4cm) Wide HB Series Two Piece Band Heaters

$959.81

Item# HB-15425/240V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $959.81
10-24 $911.82
25-49 $892.62
50-99 $854.23
100-199 $835.03
200+ $815.84

In stock

Lead Time (If not in stock): 6 weeks
LONG-LIFE BAND HEATERS 11/2"(4cm) Wide HB Series Two Piece Band Heaters HB-15425/240V HB-15425/240V
  • Premium Quality
  • Rugged Construction
  • Sheath Temperature to 1200°F
  • Barrel Temperature to 800°F

HB-15425/240V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Barrel Diameter
Supply Voltage
Heater Width
Maximum Operating Temperature


HB Series band heaters are used to heat the barrels and nozzles of plastic injection molders and extruders. They are also used on autoclaves and for heat treating large diameter piping. Heater elements are high temperature, tight fitting, and provide uniform heat distribution. These elements are made from a pair of formed OMEGALUX™ PT series 240V mineral insulated strip heaters with chrome steel sheath. Complete firm coverage at all times is assured by slip proof, stainless steel clamping bands equipped with heavy threaded socket bolt this allows the pair of elements to be drawn tight to heated surface. The hotter it gets the tighter it fits. Because clamps cannot loosen or slip off heater, heat transfer is continuously efficient, adding to heater life. Adjacent HB Series heaters of equal wattage may be wired in series on 480V or connected in multiples of three of 240 or 480V, 3 phase.

Caution: Fire annd electrical shock may result if products are used improperly or installed or used by non-qualified personnel.

Model No. Watts Barrel Dia. In. (cm) Wt. lbs. (kg)
HB-5075/240V7505 (13)1.5(.7)
HB-5080/240V8005 1/4 (13)1.75 (.8)
HB-5460/240V6005 1/2 (14)1.75 (.8)
HB-5415/240V15005 1/2 (14)1.75 (.8)
HB-6040/240V4006 (15)2 (.9)
HB-6075/240V7506 (15)2 (.9)
HB-6410/240V10006 1/2 (17)2 (.9)
HB-7010/240V10007 (18)2 (.9)
HB-7490/240V9007 1/2 (19)2.25 (1)
HB-7412/240V12507 1/2 (19)2.25 (1)
HB-7715/240V15007 7/8 (20)2.25 (1)
HB-8013/240V9008 (20)2 (.9)
HB-8014/240V14008 (20)2.25 (1)
HB-8415/240V15658 1/2 (22)2.3 (1)
HB-9015/240V11009 (23)2.5 (1.1)
HB-9217/240V17109 1/4 (23)2.5 (1.1)
HB-9413/240V13009 1/2 (24)2.75 (1.2)
HB-9416/240V16009 1/2 (24)2.75 (1.2)
HB-1018/240V180010 (25)3 (1.4)
HB-10226/240V260010 1/4 (26)3 (1.4)
HB-10415/240V120010 1/2 (27)3 (1.4)
HB-1120/240V202511 (28)3.25 (1.5)
HB-11412/240V120011 1/2 (29)3.25 (1.5)
HB-11417/240V170011 1/2 (29)3.25 (1.5)
HB-12416/240V150012 1/2 (32)3.5 (1.6)
HB-13418/240V180013 1/2 (34)3.75 (1.7)
HB-1412/240V120014 (36)3.9 (1.8)
HB-1425/240V250014 (36)3.9 (1.8)
HB-15425/240V250015 1/2 (39)4 (1.8)
HB-1725/240V250017 (43)4.2 (1.9)
HB-17425/240V250017 1/2 (44)4.3 (1.9)
HB-2030/240V300020 (51)4.5 (2)
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
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Ceramic post terminal insulators, one set
$38.52
0 In Stock

Related Categories

en-US
en
Save Configuration