Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Etched Foil Silicone Enclosure Heating Element 120W

Enclosure Heaters

$165.30

Item# SRFE-12-150

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $165.30
10-24 $157.04
25-49 $153.73
50-99 $147.12
100-199 $143.81
200+ $140.51

In stock

Lead Time (If not in stock): 99 weeks
Enclosure Heaters SRFE-12-150 SRFE-12-150
  • 60 and 120 Watt Models
  • Preset Thermostat Options
  • Mounting Plates Standard
  • Protect Enclosures from Freezing or Condensation

SRFE-12-150 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Form Factor
Supply Voltage
Power Density
Minimum Operating Temperature
Maximum Operating Temperature
Features


SRFE series enclosure heaters feature an etched foil element encapsulated between layers of fiberglass reinforced silicone rubber, and are factory vulcanized to an aluminum mounting plate.
Mounting plates come with 7/16" (11 mm) holes for mounting to subpanel or other mounting surface.
The built-in air sensing thermostat maintains the temperature within the enclosure to prevent freezing or condensation. The SRFE enclosure heaters are mounted vertically or horizontally using the mounting plate, however, optional temperature control is achieved when mounting the heater vertically.

Options for the SRFE series enclosure heaters include custom sizes and remote mounted thermostats. Contact Engineering for more information.

Model No. Length & Width
inches (mm)
Wattage Thermostat Setpoint
Opens Closes
SRFE-66 x 2.5 (152 x 64 mm)60nonenone
SRFE-6-406 x 2.5 (152 x 64 mm)6060°F ±540°F ±5
SRFE-6-1056 x 2.5 (152 x 64 mm)60140°F ±5110°F ±5
SRFE-6-1506 x 2.5 (152 x 64 mm)60180°F ±5150°F ±5
SRFE-1212 x 2.5 (305 x 64 mm)120nonenone
SRFE-12-4012 x 2.5 (305 x 64 mm)12060°F ±540°F ±5
SRFE-12-10512 x 2.5 (305 x 64 mm)120140°F ±5110°F ±5
SRFE-12-15012 x 2.5 (305 x 64 mm)120180°F ±5150°F ±5
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
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration