Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Weather Resistant Wireless Thermocouple Transmitters

  • CE Approved

Item# UWTC-2-NEMA-Series

In stock

Lead Time (If not in stock): 0 week
Weather Resistant Wireless Thermocouple Transmitters UWTC-2-NEMA-Series UWTC-2-NEMA-Series
  • Transmit Temperature Data Wirelessly to Your Computer or the Internet
  • Weather Resistant NEMA 4X (IP65) Enclosure
  • Thermocouple or Pt100 RTD Input Models
  • Transmit up to 120 m (400')


Each NEMA rated unit can be programmed in the field to work as a type J, K, T, E, R, S, B, C or N wireless thermocouple transmitter or a wireless RTD transmitter. When connected to a sensor and activated the unit will transmit readings continuously at pre-set time interval that was programmed by the user during the initial setup. Each unit measures and transmits: process temperature, ambient temperature, RF signal strength and battery condition to the host and is displayed on a PC screen in real time using the provided software. Both models will interface and operate with any Omega UWTC Series receiver.

Wireless Receivers
UWTC-REC1_2 UWTC-REC1: 48-channel wireless receiver with USB
UWTC-REC1_2 UWTC-REC2: 48-channel wireless receiver with USB and single analog output
UWTC-REC4 UWTC-REC4: 48-channel DIN rail mount wireless receiver with USB and four analog output signals
ZW-REC ZW-REC: 128-channel wireless receiver
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Replacement battery assembly
$101.22
0 In Stock
Receivers and Accessories
Spare programing cable (one included with receivers!)
$20.84
0 In Stock
en-US
en
Save Configuration