Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Weather Resistant Non-Contact Infrared Temperature Sensor With Wireless Transmitter

Item# UWIR-2A-Nema-Series

In stock

Lead Time (If not in stock): 0 week
Weather Resistant Non-Contact Infrared Temperature Sensor With Wireless Transmitter UWIR-2A-Nema-Series UWIR-2A-Nema-Series
  • Transmit Data Wirelessly in Real-Time, up to 120 m (440')
  • -18 to 538°C (0 to 1000°F) Measurement Range
  • Adjustable Emissivity from 0.10 to 1.0
  • Low Power Operation and Sleep Mode For Long Battery Life


OMEGA’s new infrared sensor with wireless transmitter features a remote IR sensor and radio wireless transmitter in a NEMA enclosure. The miniature sensor head is ideal for measuring temperatures from
-18 to 538°C (0 to 1000°F) in confined, hard-to-reach places and harsh environments. The wireless transmitter is mounted in a NEMA 4X (IP65) plastic enclosure. When activated the unit will transmit readings continuously at pre-set time interval that was programmed by the user during the initial setup. Each unit measures and transmits IR sensor reading, ambient temperature, RF signal strength and battery condition to the host and is displayed on the PC screen in real time. Each compatible “UW” Series receiver includes free software that converts your PC into a monitor, chart recorder, or data logger. Readings can be saved and later printed or exported to a spreadsheet file.

Specifications
Temperature Range: -18 to 538°C (0 to 1000°F)
Accuracy @ 22°C (72°F) Ambient Temperature and Emissivity of 0.95 or Greater:
±2% rdg or 2.2°C (4°F), whichever is greater
Optical Field of View: 6:1 (distance/ spot size)
Sensor Head Cable: 1.8 m (6') standard; up to 15 m (50') total length capable
Repeatability: ±1% rdg
Spectral Response: 5 to 14 microns
Response Time: 100 ms (0 to 63% of final value)
Emissivity Range: 0.1 to 1.00, adjustable
Operating Temperature
Wireless Transmitter: -10 to 70°C (14 to 158°F)
Sensor Head: 0 to 70°C (32 to 158°F)
Sensor (-HT Model): 0 to 85°C (32 to 185°F)
Sensor Head with OS100-WC (Water Cooling Jacket): 0 to 200°C (32 to 392°F)
Operating Relative Humidity: Less than 95% RH, non-condensing
Water Flow Rate (OS100-WC): 0.25 GPM, room temperature
Thermal Shock: About 30 minutes for 25°C (77°F) abrupt ambient temperature change
Warm-Up Period: 3 minutes
Air Flow Rate (OS100-AP): 1 CFM (0.5 L/s)
Battery Life (Typ): 3 years @ 1 sample/ minute reading rate @ 25°C (77°F)
Laser Sight Accessory (OS100-LS)
  Input:
Infrared temperature
  Resolution: 1°C (1°F)
Range of RF Link:
  Indoor/Urban: Up to 40 m (131')
  Outdoor Line of Sight: Up to 120 m (400')
RF Output Power: 10 dBm (10 mW)
Sample Rate: 2 sec to 2 min
Radio Frequency (RF) Transceiver Carrier: ISM 2.4 GHz direct sequence spread spectrum
Outdoor Line of Sight: Up to 120 m (400')
Wavelength (Color): 630 to 670 nm (red)
Operating Distance (Laser Dot): Up to 9.1 m (30')
Max Output Optical Power: Less than 1 mW @ -6°C (22°F) ambient temperature
European Classification: Class 2, EN60825-1/11.2001
Max Operating Current: 45 mA @ 3 Vdc
FDA Classification: Complies with 21 CFR 1040.10, Class II laser product
Beam Diameter: 5 mm (0.20')
Beam Divergence: <2 mrad
Operating Temperature: 0 to 50°C (32 to 122°F)
Operating Relative Humidity: Less than 95% RH, non-condensing
Power Switch: On/off slide switch on the battery pack
Power Indicator: Red LED
Power: One 3.6V, lithium “C” cell battery (included)
Dimensions: 145.8 L x 94.7 W x 50.8 mm H (5.74 x 3.73 x 2')
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Replacement battery, C cell 3.6V lithium.
$47.15
0 In Stock
en-US
en
Save Configuration