Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Wireless Temperature/Humidity Monitoring and Alarming System

Wireless Temperature Monitoring and Alarming System

$258.39

Item# OM-CP-THERMALERT

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $258.39
5-9 $245.47
10-24 $240.30
25-49 $229.97
50-99 $224.80
100+ $219.63

In stock

Lead Time (If not in stock): 2 weeks
Wireless Temperature Monitoring and Alarming System OM-CP-THERMALERT OM-CP-THERMALERT
  • This product has been discontinued. Please see OM-CP-RFTEMP2000A for a potential replacement.
  • Precision RTD Sensing Element
  • View Data in Real-Time
  • 2 Year Battery Life

OM-CP-THERMALERT Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Channels
Sensor Type
Sensor Connection
Additional Features
Form Factor
Range
Radio Frequency Compatibility


Description

The OM-CP-THERMALERTtemperature monitoring andalarming system is designedspecifically for hospitals,laboratories, pharmaceuticalfacilities and other criticaltemperature monitoring areas.The system can be used to monitora single temperature location orexpanded to include hundreds oflocations by adding additionaltransmitters.

The OM-CP-THERMALERT recordsboth ambient temperature andhumidity and provides real timenotification of temperaturedeviations, and features a userprogrammable alarm that can beconfigured to send a message viatext message, screen alarm/ore-mail if an alarm condition occurs.The system includes an internalsensor window.

The OM-CP-THERMALERT systemis equipped with wireless two-waycommunication. Full communicationcan be performed directly from acentral PC, including starting,stopping and downloading.In addition to wirelessly transmittingdata, it can also store each readingto internal memory for backup. Thisback up data may be retrievedwirelessly at a later time.Customers can setup automaticarchiving preferences, ensuring alldata is saved and retained tocomply with federal regulations.

Specifications
TEMPERATURE
Range:
-20 to 80°C (-4 to 176°F)
Resolution: 0.01°C (0.018°F)
Calibrated Accuracy: ±0.5°C (±0.9°F)0 to 50°C
(32 to 122°F)

WIRELESS
RF Frequency:
2.45 GHz IEEE802.15.4 ultra-low
power wirelesstransceiver with fully bi-directionalcommunication
Band: ISM band 2.405-2.48 GHz
Maximum Output Power: +0dBm typical
Receiver Sensitivity (OM-CP-RFC1000-EXT): -95dBm typical
Range:
  Outdoor Line-of-Sight 610 m (2000')
  Indoor: 152 m (500')

GENERAL
Reading Rate:
One reading everytwo seconds to one every 24 hours
Memory: 30,000 readings softwareconfigurable memory wrap
Wrap Around: Yes
Start Modes:
   Immediate start
   Delay start up to 18 months
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Battery Type: 3.6V lithium battery(included) user replaceable
Battery Life: 2 years typical
Data Format: Date and time stamped ºC, ºF, K, ºR
Time Accuracy: ±1 minute/month (at 25°C)
Computer Interface: OM-CP-RFC1000-EXT required115,200 baud
Software: XP SP3/Vista/7 and 8 (32- and 64-bit)
Operating Environment:-20 to 80ºC (-4 to 176ºF),
0 to 95% RH non-condensing
Enclosure Material: ABS plastic
Dimensions: 133 L x 55 W x 33 mm D (5.25 x 2.2 x 1.3")
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
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Battery for OM-CP-RFOT-A and OM-CP-THERMALERT-GB_P
$29.57
2 In Stock
OM-CP-RFD Series Wireless Receivers
$285.06
2 In Stock
OM-CP-RFD Series Wireless Receivers
$428.26
0 In Stock
en-US
en
Save Configuration