Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Alta Long Range Wireless IIoT Ethernet Gateways

ALTA Ethernet Gateway v4 (900 MHz)

$251.79

Item# MNG2-9-EGW-CCE

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $251.79
5-9 $239.20
10-24 $234.16
25-49 $224.09
50-99 $219.06
100+ $214.02

In stock

Lead Time (If not in stock): 7 weeks
ALTA Ethernet Gateway v4 (900 MHz) MNG2-9-EGW-CCE MNG2-9-EGW-CCE
  • Receive Data from Up to 100 ALTA Wireless Sensors
  • Connects to PC or Bridge using 10/100 Ethernet Transmission
  • Available in 915 MHz for USA Canada or 868 MHz for Europe
  • True Plug & Play, No Hassles for Internet Configuration Set-up

MNG2-9-EGW-CCE Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Function
Output Type
Maximum Devices Supported
Radio Frequency Compatibility
Encryption
Features


Monnit’s ALTA Ethernet Gateway 4 allows your Monnit Wireless Sensors to communicate with the iMonnit®. Online Wireless Sensor Monitoring and Notification System without the need for a PC. Simply provide power and plug the gateway into an open ethernet network port with an internet connection. It will then automatically connect with our online servers, providing the perfect solution for commercial locations where there is an active internet connection. The Power-Over-Ethernet option features modified gateway hardware allowing it to be powered through the Ethernet port. Does not include POE Power Injector.

ALTA Ethernet Wireless Gateway Features
  • Wireless range of 1,200+ feet through 12+ walls
  • Frequency Hopping Spread Spectrum (FHSS) For Improved interference immunity
  • Encrypt-RF® Data Security (Diffie-Hellman Key Exchange AES-128 CBC for sensor data messages)
  • 15,000 sensor message memory for data assurance through power / RF connection outages
  • Over the air updates (future proof)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
iMonnit Premier S/W for Monnit Alta Wireless Sensing Networks
$62.32
0 In Stock
iMonnit Premier S/W for Monnit Alta Wireless Sensing Networks
$151.07
0 In Stock
iMonnit Premier S/W for Monnit Alta Wireless Sensing Networks
$220.32
0 In Stock
iMonnit Premier S/W for Monnit Alta Wireless Sensing Networks
$96.94
0 In Stock
iMonnit Premier S/W for Monnit Alta Wireless Sensing Networks
$409.16
0 In Stock
iMonnit Premier S/W for Monnit Alta Wireless Sensing Networks
$944.21
0 In Stock
iMonnit Premier S/W for Monnit Alta Wireless Sensing Networks
$1,882.70
0 In Stock
iMonnit Premier S/W for Monnit Alta Wireless Sensing Networks
$3,588.01
0 In Stock
iMonnit Enterprise S/W for Monnit Alta Wireless Sensing Networks
$6,924.23
0 In Stock
iMonnit Enterprise S/W for Monnit Alta Wireless Sensing Networks
$944.21
0 In Stock

Related Categories

en-US
en
Save Configuration