Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Omega Link Wireless IIoT Smart Environmental Sensors

Temperature, Humidity, Barometric Pressure, and Light Smart Sensor

$173.38

Item# SS-001-3-NA

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $173.38
10-24 $159.51
25-49 $147.37
50-99 $138.70
100-199 $130.04
200+ $121.37

In stock

Lead Time (If not in stock): 24 weeks
Temperature, Humidity, Barometric Pressure, and Light Smart Sensor SS-001-3-NA SS-001-3-NA
  • SS-001: Temperature, Humidity, Barometric Pressure, and Light sensors
  • Free Omega Link Standard Cloud service accessible from any connected device1
  • Easy setup with one-button pairing
  • Transmits up to 1.2 km with standard AA batteries2
  • Transmits up to 3.2 km when powered with USB2
  • AES-256 Encrypted wireless link keeps your data secure
  • Local data logging up to 10,649 data points3

SS-001-3-NA Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Form Factor
Range
Radio Frequency Compatibility
Additional Features


Omega Link SS-001 Smart Sensors utilize precision internal sensing elements to accurately measure environmental conditions for a wide range of applications.

Long Range

The SS-001 utilizes Sub GHz Frequency Hopping Spread Spectrum (FHSS) technology to ensure robust, long range communications. Transmission ranges of up to 1.2 km can be achieved with the standard AA batteries and transmission ranges of up to 3.2 km can be achieved when powered by a standard 5V micro USB cable2.

Plug and Play

Omega Link Smart Sensors are easily paired to the Omega Link Gateway with the press of a button, and will automatically show up on your Omega Link Cloud Account. The Omega Link Gateway can connect up to 256 Smart Sensors per unit. Local data logging keeps your data secure in the event of a power or network outage. Reports, History, and E-mail alerts from the Omega Link Cloud keep you informed on the status of all your vital processes.

Secure

Omega Link wireless products are designed with state of the art security features to protect your data with robust AES256 encryption and advanced PKAEC521bit (NIST) elliptic-curve cryptography to protect your data.

Advanced Features

Advanced Omega Link features may be configured through SYNC software and include selective data extraction, measurement and device traceability, local alarms and adaptive transmission rates to reduce data congestion and extend battery life.

  • 1. Visit Omega Link Cloud for subscription options. Level of service varies with subscription tier.
  • 2. Clear Line of sight. Actual range may vary depending on environment.
  • 3. The number of data points available are on a per sensor basis.




Specifications

Wireless Communication Frequency: 915 MHz
Range:Up to 3.2 km*
*When powered by USB, without obstruction

Power

Alkaline Battery: 2x AA batteries (included)
    Lifetime: Up to 1.5 years with frequency of 1 reading per hour
USB Power*: 500mA @ 5V *Micro USB cable not included

Environmental

Operating Conditions for Base Unit
     Battery Powered: -15°C to 55°C, non-condesning
     USB Power: -20°C to 65°C, non condensing
Rating: IP40

Measurement

Range

Accuracy

Temperature -20°C to 70°C ±0.3°C
Humidity @ 25°C 0% to 80% ±2.5%
80% to 100% ±3.5%
Barometric Pressure @ 25°C 700mbar to 1100mbar ±4mbar
Barometric Pressure@ Full
Range
300mbar to 1100mbar ±6mbar
Light 0-43691 illuminance Relative level only

General

Software: Compatible with SYNC configuration software and Omega Link Cloud

Your Data at a Glance with Omega Link Cloud

Omega Link Cloud consolidates and brings your data to you when you need it, wherever you are. The intuitive cloud interface allows you to monitor and store your data, set alarms and alerts, and provides insights on device activity.



Variants
The SS-001 is available in two variants of measurement suites: Temperature and Humidity or Temperature, Humidity, Barometric Pressure, and Light. Both operate on a frequency of 915 MHz

Model Number Description
SS-001-1-NA Temperature and Humidity Smart Sensor - 915MHz
SS-001-3-NA Temperature, Humidity, Barometric Pressure, Light Smart Sensor - 915MHz

Gateway
A Wireless Gateway is required to connect the SS-001 to the Omega Link Cloud. We currently offer the following options.

Model Number Description
GW-001-0 Wired IIoT Gateway Standard
GW-001-2-NA Wireless IIoT Gateway Standard
GW-001-3-NA Wireless IIoT Gateway Pro
loading all models
loading all reviews
Rated 5 out of 5 by from Excellent sensor for factory environment. Sensor works excellent, very easy to set up. I would recommend this to others.
Date published: 2022-09-16
Rated 5 out of 5 by from Powerful and smart. Good price. Very accurate, powerful data logger and a good price.
Date published: 2021-04-25
Rated 5 out of 5 by from Great device An easy way to monitor and record temperature and humidity in a given location.
Date published: 2021-03-30
  • y_2024, m_5, d_18, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_SS-001-3-NA, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

For item SS-001-3-NA, are there any adapters required for use in Japan?

Asked by: bob277
Thank you for your question. There are no special adaptors required, the unit will operate with 2 ea AA alkaline batteries or powered USB port on PC or separate USB adaptor.
Answered by: Application Engineer PV
Date published: 2022-06-07

Is the Calibration certificate NIST?

Asked by: AM Guy
Hi AM Guy Thank you for the inquiry. The calibration cert is not NIST traceable. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-01-11

This frequency is not compatible in the UK (915MHz). Do you have a model that will work in the UK?

Asked by: JimVO
Thank you for your question. You would have to purchase from our UK website for units that support 868MHz. https://www.omega.co.uk/pptst/SS-001-SERIES.html
Answered by: Application Engineer PV
Date published: 2022-07-05

Are these rated for outdoor use? ie. rain, snow, etc.? Also, is there any kind of application guide for the sensor itself for better readings? Does it matter which way the vent holes face (horizontal or vertical)?

Asked by: Pat the Engineer
Thank you for your question. The unit is not rated for outdoor use and the vent holes are on the top and the bottom of the unit.
Answered by: Viper
Date published: 2020-09-14

When you say that the unit does not come with a calibration certificate, are you also saying the unit does not require calibration checks because it's sensor accuracies will not be effected by normal external conditions?

Asked by: Cliff B
Hi Cliff B, Thanks again for your inquiry. Your order will include Certificate of Conformance. You may be referring to NIST traceable certificate with data points which is not included. This is not to indicate the sensors do not require periodic verification. We suggest to verify accuracy on an annual basis. This period can be adjusted for the application. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2021-12-30

What is the predicted life span of the sensors to remain within their listed accuracy rates, in the SS-001-1-NA unit.

Asked by: Cliff B
Hi Cliff B, Thank you for the inquiry. We do not offer a service life prediction unfortunately. Service life will depend in a large part on operating conditions. Best regards, OMEGA
Answered by: NorwalkAE_RS
Date published: 2021-12-30

Calibration? Can these RH/Temperature sensors come with a certification?

Asked by: JIm P
Hello, thank you for your question. Unit will come standard with our Certificate of Conformance included. Other calibration certs are not available at this moment, if this changes in the future it will be reflected on the product page.
Answered by: DA Engineer
Date published: 2024-02-06

For the HH507R, is there an alarm for high temperature and how does it sound?

Asked by: PM Group
The HH507$ has a High and Low limit feature that when exceeded will result in a series of beeps in a continuous frequency.
Answered by: ApplicationsEngineerANB
Date published: 2021-11-01
  • y_2024, m_5, d_18, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_10
  • loc_en_US, sid_SS-001-3-NA, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 52ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration