Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Handheld Transducer Indicators with Excitation

Item# HHP-SG-Series

In stock

Lead Time (If not in stock): 0 week
Handheld Transducer Indicators with Excitation HHP-SG-Series HHP-SG-Series
  • Handheld Indicator for Bridge-Type Transducers
  • 9 Volt Battery (included)
  • Scalable Display with Dummy Zero
  • Built-in Transducer Excitation


Description

HHP-SG Series are discontinued. Looking for a possible substitute, please contact your local customer engineering for details.

OMEGA’s model HHP-SG is a handheld digital indicator for strain gage type transducers such as load cells, torque sensors or millivolt pressure sensors. It provides excitation voltage for the transducer and displays the readings on a liquid crystal indicator. Front panel zero and span adjustments allow scaling the meter to provide readings in the desired engineering units. The LCD has 3 1/2 active digits (0-1999 counts) and an additional dummy zero if needed. The HHP-SG can display either the actual value of the signal (tracking mode) or the peak value (peak mode). It operates on a standard 9 volt battery, and indicates if the battery is low.

SPECIFICATIONS
Transducer Excitation Voltage: 2.46 Vdc Minimum
Transducer Resistance: 350 Ohms minimum
Input Signal Sensitivity: 0.5 to 4.0 mV/V for full scale indication
Peak Detector Bleed-Of: Less than 0.01% per second
Display Type: 3 1 /2 digit LCD (plus dummy zero)
Digit Height: 10 mm (0.4")
Conversion Rate: 3 readings per second
Power: 9 volt battery (included), low battery indication provided
Battery Life: 15 hours minimum with 350 Ohm bridge transducer
Size: 91 W x 171 L x 44 mm H (3.6 W X 6.75 L X 1.75" H)
Weight: 230 g (9 oz)
Case Material: Molded ABS impact-resistant plastic
Connection Method: Four color coded binding posts to accept spade lugs, banana plugs, bare wire or alligator clips
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
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration