Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Dual Parallel Strain Gauges

4 Products
Uniaxial, Half Bridge Strain Gauges with Transducer Quality

This reliable series has tight tolerances for easier gauge alignment in double end applications . Ideal for transducers or stress/strain analysis.

Dual Parallel Grid, Linear Strain Gauges with Transducer Quality

This reliable series has tight tolerances for easier gauge alignment to measure bending stress. Ideal for transducers or stress/strain analysis.

Dual Parallel Grid, Linear Strain Gauges

This series of dual parallel strain gauges measure bending beam stress and can be used for stress analysis monitoring or industrial applications.

Karma, Dual Parallel Linear Strain Gauges with a Common Lead

The K-series karma parallel linear gauges feature long term stability and good linearity over a wide temperature range of -75 to 200°C (-100 to 392°F) for measuring bending stress.

Dual Parallel Strain Gauges

Dual Parallel Strain Gauges are a reliable and accurate means of measuring bending stress in a variety of applications. As the name suggests, these strain gauges are used in pairs and are connected in parallel to provide more precise readings.

Omega Engineering offers a comprehensive selection of dual parallel strain gauges that offer long-term stability and good linearity over a wide temperature range. Omega dual parallel strain gauges have tight tolerances for easier gauge alignment in double end applications.
Searching for your items
en-US
en
Save Configuration