Rugged In-Line Flow Sensors Available in 1/2", 3/4", and 1-1/4" sizes with anodized aluminum, brass and/or stainless steel flow cartridges. Comes with 4.5 m (15') of stripped end integral cable. In the field, integral cable can be extended up to 300 m (1000') with shielded copper cable. Units are securely protected in a sturdy cast aluminum enclosure, and are easy to install and mount in any position, vertical or horizontal. Capable of monitoring fluids to 150 GPM or pneumatic lines to 1000 SCFM.
SPECIFICATIONS Temperature Range: -29 to 116°C (-20 to 240°F) Maximum Pressure: 3500 psig (liquids); 1000 psig (gases) Power Requirement: 0 to 5 Vdc Output: 10 to 30 Vdc @ 0.75W max 0 to 10 Vdc Output: 12 to 30 Vdc @ 0.75W max 4 to 20 mA Output: Loop-powered, 30 Vdc max Power Consumption: 25 mA max Circuit Protection: Reverse polarity and current limit Repeatability: ±0.5% Non-linearity: ±0.05% Isolation: Inherently isolated from the piping system Display: Fixed or toggle modes of operation for rate and totalizer display. 8-digit, 0.70" high numeric display for rate and total 8-digit 0.35" high alphanumeric display for units and setup. Response Time: 1.0 sec Temperature Drift: 0.05% of span per °C max Analog Outputs: 4 to 20 mA into 1k? max 0 to 5 Vdc into 10 k? min 0 to 10 Vdc into 10 k? min User Connections: 15-foot pig-tail (standard) Transmission Distance: 4 to 20 mA limited by cable resistance 0 to 5 Vdc 300 m (1000') maximum 0 to 10 Vdc 300 m (1000') maximum ENCLOSURE Material: Anodized and epoxy powder-coated aluminum with polycarbonate lens Seals: Silicone gasket between enclosure and lens/cover. FKM O-rings between enclosure and flow meter body. Connection: 4-pin connection (standard) Fasteners: T303 SS Rating: NEMA 12 & 13 (IP52/54) Materials: 2024 - T351 anodized aluminum body, piston and cone C360 Brass body, piston and cone PETROLEUM (OIL) COMMON PARTS Spider Plate: T316 SS Spring: T302 SS Fasteners: T303 SS Pressure Seals: FKM Lens: Polycarbonate Retaining Ring: SAE 1070/1090 carbon steel Retaining Spring: SAE 1070/1090 carbon steel Internal Magnet: PPS/ceramic Enclosure Seal: Silicone gasket WATER-BASES, WATER, AIR COMMON PARTS Spider Plate: T316 SS Spring: T302 SS Fasteners: T303 SS Pressure Seals: FKM Lens: Polycarbonate Retaining Ring: T316 SS Retaining Spring: ST316 SS Internal Magnet: PPS/ceramic Enclosure Seal: Silicone gasket
Rated 2 out of
5 by
OmegaITT from
Accurate but flawed designInitial testing revealed accurate totalized flow but having to pull off the cover (4 screws) every time you want to reset the totalizer is ridiculous. Considering using the 2 unused wires and a couple of PLC outputs to mimic button pressing. So much for the warranty. Can't output the totalized flow number instead of the flowrate.
Date published: 2016-10-26
Rated 5 out of
5 by
SteveSS from
Great product and service!Good product and packaging, updates we're provided with tracking
Date published: 2024-06-10
Rated 5 out of
5 by
SteveSS from
Good ServiceGood product and packaging, updates we're provided with tracking
Thank you for your inquiry! These units are not oxygen cleaned and therefore can result in hazardous conditions if used with oxygen. Use with 100% oxygen would not be recommended
Answered by: Application Engineer JM
Date published: 2022-03-10
Can these units be NIST traceably calibrated?
Asked by: BigD
Thank you for your inquiry and it has an option to purchase with a NIST cert. You will need to add as a suffix, '-NIST' to the part number.
Answered by: Application Engineer JC
Date published: 2023-03-06
When looking at the spec sheet for model FLR6750D, it list the medium used "Air 100 psi", is 100 psi the minimum usable pressure? I only see a maximum values listed, 1000psi but no mention of a "minimum psi"
Asked by: Har71
Thank you for your inquiry. The FLR6750D for air measurement is calibrated at 100 PSI and is the required minimum pressure.
Answered by: Applications Engineer JJC
Date published: 2024-07-12
What is the response time for these flow meters? 1 second, 50 milliseconds?
Asked by: Hudson
Thank you for your inquiry! The response time for these units is 1 second