Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Isolated Strain Amplifier/Conditioner for Bridge-type Inputs

Isolated Signal Conditioners with Transducer Power up to 120 mA for Strain Gages, Load Cells and Transducers

$779.07

Item# DMD-475

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $779.07
10-24 $740.12
25-49 $724.54
50-99 $693.37
100+ $677.79

In stock

Lead Time (If not in stock): 42 weeks
Isolated Signal Conditioners with Transducer Power up to 120 mA for Strain Gages, Load Cells and Transducers DMD-475 DMD-475
  • 700 V I/O Isolation
  • 1100 V Line Isolation
  • Power for Four 350 Ohm Load Cells, Fixed 10 V or Variable 5 to 10 Vdc
  • Adjustable Gain and Offset

DMD-475 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number of Inputs
Input Ranges
Output Type
Supply Voltage
Other Features


The DMD-470 Series bridge amplifiers are ac powered signal conditioning modules with triple isolated voltage or current outputs for load cells, bridge type sensors and strain gages. Both models have dual zero/tare functions. Zero is used for normal bridge balance and the tare feature allows up to 68% of the input to be offset and still achieve full output span. The DMD-475 has an isolated voltage output; the DMD-476 is similar, but has an isolated 4 to 20 mA output. Both models have input ranges of 5 to 50 mV for a full scale output (0-10 V or 4-20 mA).

SPECIFICATIONS
Common
Power: 115 Vac ±10 Vac standard or 220 Vac ±10% 50/60 Hz optional
Isolation:
    AC Line: 1100 Vrms, 60 pF
    Input to Output: 700 Vdc and 60 pF
Operating Temperature: -25 to 55°C (-13 to 131°F)
Storage Temperature: -25 to 85°C (-13 to 185°F)
Weight: 510 g (18 oz)
Size: 96 L x 51 W x 73 mm H (3.75 x 2 x 2.87')

Bridge Supply
Voltage Range:
5 to 10 Vdc
Current Output: 120 mA max
Line and Load Regulation: 0.02% max
Output Noise: 1 mVrms max (120 Hz)
Temp Coefficient: 60 ppm @ 10V, 100 ppm max

DMD-475 (Voltage Output)
Gain Range:
200 to 2000
Input Range for 10V Output: 5 to 50 mV
Linearity: ±0.005% FS
Temperature Stability: 0.005%/°C
Tare Adjustment: -3 to 25 mV
Input Resistance: 1000 MΩ
Output Zero Adjust: 0 to 2V
Output Range: -3 to 10 Vdc
Output Current: 5 mA maximum
Dynamic Response: DC to -3 dB = 10 Hz, 2 pole
Response Time: 10 to 90% = 35 ms

DMD-476 (4 to 20 mA Transmitter)
Output:
4 to 20 mA, 0 to 20 mA
Input Range for 16 mA Span: 5 mV min, 50 mV max
Linearity: ±0.01%
Zero Adjust: 0 to ±12 mA
Temperature Stability: 0.005%/°C
Tare Adjustment: -3 to 25 mV equals 80% of 3 mV/V cell
Input Impedance: 1000 MΩ
Common-Mode Rejection: 100 dB
Common-Mode Input Voltage: 5V
Output Zero Adjust: 0 or 4 mA
Output Range: 4 to 20 mA or 0 to 20 mA
Compliance Voltage: -1 to 20V
Dynamic Response: DC to -3 dB = 10 Hz, 2 pole
Response Time: 10 to 90% = 35 ms
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Does this allow you to either calibrate and/or shunt the gauge and can you use them in 1/4 and 1/2 bridge mode?

Asked by: Lyndsey
You can use a shunt cal resistor to calibrate this unit. It's is designed for a full bridge input. You would have to complete the bridge externally.
Answered by: Applicatrions Engineer JK
Date published: 2021-07-27
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_DMD-475, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
AC Power cord with stripped end termination
$13.00
0 In Stock
en-US
en
Save Configuration