Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

2-Wire Loop Powered Display w/ 4-20mA Output

Item# TX03 Loop Pwr Display

In stock

Lead Time (If not in stock): 0 week
2-Wire Loop Powered Display w/ 4-20mA Output TX03 Loop Pwr Display TX03 Loop Pwr Display
  • 4 to 20 mA, 2-Wire Output
  • High Accuracy and Stability
  • 3 Display Mode
  • 16 Bit ADC MCU Inside


The TX03 2-wire loop powered display is fit for all of pressure, differential pressure, flow, PH, temperature, acceleration and more. The LCD backlight display can be visible in dark environments. LCD schedule shows the value measured in real time, and it will flash to alarm. The three button feature allows the user to program the zero, span, unit, decimal digits, damping and alarm point. Instead of the potentiometer, no additional power supply is required.

SPECIFICATIONS
Technical Data Display
Type:
Visible range 32.5 x 22.5 mm (1.3 x 0.9"); 5-digit, 7 segment main display, digit height 8 mm (0.3"), 8-digit 14-segment add display, digit height 5 mm (0.2"); 52 bars meter with 2% resolution
Range: -1.9.9.9.9. to 9.9.9.9.9.
Accuracy: 0.1% ±1 digit
Digital Damping: 0 to 100 s (step 0.1 s)
Units: mA, us, ms, s, pH, psi, MPa, bar, KPa, mbar, Pa, % Supply
Supply: Not required, 4 to 20 mA loop powered
Voltage Drop: ≤3.5V, LCD can work on 3 mA

Electrical Protection
Short-Circuit Protection:
Permanent
Reverse Polarity Protection: Max current approx 200 mA

Ambient Temperatures
Operating:
-20 to 70°C (-4 to 158°F)
Storage: -30 to 85°C (-22 to 185°F)
Display Housing: ABS
Weight: Approx 28 g (0.99 oz)
Ingress Protection: IP65 (when mounted)
Color of Housing: Black
Dimensions: 54 H x 8.3 mm D (2.13 x 0.32")
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration