Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

DIN Rail Load Cell Input Signal Conditioner

DRF-LC Load Cell Input Signal Conditioner

$270.63

Item# DRF-LC-24VDC-30MV-0/10

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $270.63
5-9 $257.10
10-24 $251.69
25-49 $240.86
50-99 $235.45
100+ $230.04

Please contact Technical Sales Team for assistance.
DRF-LC Load Cell Input Signal Conditioner DRF-LC-24VDC-30MV-0/10 DRF-LC-24VDC-30MV-0/10

This product has been discontinued. For a potential replacement, please see DRC-4710-4720-Sig-Cond or TXDIN1600S-Transmitter

  • For Load Cells with 1 mV/V, 2 mV/V and 3 mV/V Output
  • Full Scale at 10 mV, 20 mV and 30 mV
  • Pre-tare Jumpers at 50%, 25% and 0%
  • Accuracy 0.2%

DRF-LC-24VDC-30MV-0/10 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Ranges
Input Type
Input Class
Output Type
Output Class
Supply Voltage Type
Isolation
Programability


The DRF series DIN rail signal conditioners are designed to accept a broad range of input signals, such as AC and DC voltage and current, frequency, temperature (thermocouple and RTD), and process transducers, and provide standard process outputs of either 4 to 20 mA, or 0 to 10 Vdc. The DRF series feature a modern housing design, that is easily mounted on standard 35 mm DIN rails. Connections are safely and securely made through pluggable screw terminal connectors, with input and output connections on the opposite sides of the module.

The DRF-LC signal conditioner accepts a load cell input and provides an isolated 0 to 10 Vdc or 4 to 20 mA output. Models are available with three different power options, 24 Vdc, 120 Vac and 240 Vac.

The DRF-LC are ideally suited for industrial applications. The DRF-LC feature galvanic isolation between input, output and power up to 3500 Veff (model specific). Module response time is 75 ms or less.

The FAR-1 power supply is an ideal companion product for the DRF-LC. It provides a regulated 10Vdc output that may be used to power up to 4 load cells.

Range Code Table
Range CodeRange
10MV0 to 10 mV
20MV0 to 20 mV
30MV0 to 30 mV


SPECIFICATIONS

Accuracy: <0.2% full scale
Linearity: <<0.1% full scale
Thermal Drift: 250 ppm/°C typical (max <200ppm/°C)
Response Time: <75 mS (90% of signal)
Bandwith: 20 Hz (-3dB)
Pretare: 50%, 25% and 0% by jumpers
Impedance: 5 M Ω
Over Range Protection: 15 V max differential input

Power: 24 Vdc ±10%, 230 Vac ±10% 50/60 Hz, 115 Vac ±10% 50/60 Hz
Power Consumption: <3.8 VA

Output: 4 to 20 mA and 0 to 10 Vdc
Maximum Voltage Output: 11 Vdc approx.
Minimum Voltage Output: -1 Vdc approx.
Minimum Load Resistance (Voltage): >1 KΩ Maximum Current Output: 22 mA approx.
Maximum Current Output: -1.5 mA approx.
Maximum Load Resistance (current): >400 Ω
 

Electrical Connections: Plug-in screw terminals
Protection: IP-30

MECHANICAL DIMENSIONS
Weight:
(DC Powered Models): 120 g (4.2 oz)
(AC Powered Models): 200 g (7 oz)
Dimensions:
(DC Powered models):
110 H x 22.5 W x 93 mm D (4.3 x 0.9 x 3.7")
(AC Powered models):
110 H x 37 W x 93 mm D (4.3 x 1.46 x 3.7")
Operating Temperature: 0 to 60°C (32 to 140°F)
Storage Temperature: -20 to 70°C (-4 to 158°F)
loading all models
loading all reviews
Rated 4 out of 5 by from DRF-LC the conditioner does not have an integrated supply for the load cell excitation...
Date published: 2021-09-17
Rated 5 out of 5 by from Load Conditioner works great The Load Conditioner works great on our load cells. They provide a good conditioner for inputs into our S7 PLC system.
Date published: 2020-11-05
  • y_2024, m_5, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_DRF-LC-24VDC-30MV-0-10, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 42ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration