Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Ultra Low Temperature Data Logger

$279.19

Item# OM-CP-CRYO-TEMP

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $279.19
5-9 $265.23
10-24 $259.65
25-49 $248.48
50-99 $242.90
100+ $237.31

In stock

Lead Time (If not in stock): 8 weeks
Ultra Low Temperature Data Logger OM-CP-CRYO-TEMP OM-CP-CRYO-TEMP
  • Ultra Low Operating Temperature: -86°C (-122°F)
  • May be Placed in Direct Contact with Dry Ice
  • No External Probes or Wiring
  • High Accuracy

OM-CP-CRYO-TEMP Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Power
Data Interface
Max Sampling Rate
Additional Feature


The OM-CP-CRYO-TEMP ultra low temperature data logger records temperatures as low as -86°C (-122ºF). The OM-CP-CRYO-TEMP can be used in a broad line of applications such as monitoring blood plasma, vaccines, pharmaceutical, frozen foods and shipping containers.This stand-alone device does not require any additional probes. The enclosure is designed with a handle for easy attachment and is IP65 splash resistant.

It utilizes a USB docking station (sold separately), to communicate with a personal computer or laptop. The OM-CP-CRYO-TEMP provides date and time stamped temperature readings. Our easy-to-use Windows software does the rest. The user can view the data in graphical or tabular form. High and low alarm limits and high and low warning limits can be programmed through the software.

The user can set the alarm limits in the range required for the goods to be maintained. The warning limits can be set to alert the user when the temperature is nearing a high or low alarm limit, so that proper action can be taken to ensure the integrity of the goods.

The OM-CP-CRYO-TEMP is equipped with three LED’s. The green LED will blink every 15 seconds while the recorder is logging data. The yellow LED will blink every 3 seconds when the temperature has breached the warning limits. The red LED will blink every 3 seconds when the temperature alarm limits have been exceeded.

The OM-CP-CRYO-TEMP is the ideal temperature monitoring solution for any application involving ultra low temperature recording.

Specifications
Temperature Sensor: NTC Thermistor
Temperature Measurement Range: -86 to 35°C (-122 to 95°F) recommended,
may be used up to 55°C (131°F)
Temperature Resolution: 0.1°C
Calibrated Accuracy: ±1.0°C
Readings: 32,767
Recording Interval: 5 seconds to 30 minutes, selectable in software
Start Modes: Immediate start, delay start or manual start with magnetic switch
Programmable Start Delay: Up to 30 days from PC launch or manual start
Temperature Alarm: Software programmable high and low alarm limits,
high and low warning limits; each setpoint may be individually enabled or disabled
Alarm Delay: Software programmable time delay for warning/alarm limits;
logger will not indicate out of range status until the temperature
has been out of range for a set period of time
Status Indicators:
Green: Blinks to indicate safe conditions during logging
Yellow: Blinks to indicate warn limits have been exceeded
Red: Blinks to indicate alarm criteria (limits/delay) have been exceeded
Password Protection: An optional password may be programmed
into the device to restrict access to configuration options;
data may be read out without the password
Calibration: Digital calibration is available to the user through software
Calibration Date: Automatically recorded within device
Power: 3.6 V lithium battery included)
Battery Life:
2 Years: Typical @ 25°C, 1 min reading intervals
1 Year: Typical @ -80°C, 1 min reading intervals
Time Accuracy: ±2 minutes/month max at 20 to 30°C;
±5 minutes/month max at -80°C
Data Format: Date and time stamped °C, °F, K, °R
Computer Interface: USB docking station to PC; 38,400 baud
Software: XP SP3/Vista/7 and 8 (32 and 64-bit)
Operating Environment: -86 to 35°C (-122 to 95°F)
may be used up to 55°C (131°F); 0 to 100% RH
Dimensions: 83 H x 54 W x 11 mm D (3.3 x 2.1 x 0.4')
Ingress Protection/IP Rating: IP65 (splash resistant, not submersible)
Enclosure: ABS plastic, white, polycarbonate labeling
Weight: 40 g (1.4 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Hello, where can I find a license agreement for the temp logging software? Thanks.

Asked by: BryanC
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM
Answered by: Application Engineer PV
Date published: 2021-10-29

Can the device be used in a liquid nitrogen dry shipper (in -196C vapor, not liquid immersion)? In other words, would the device be able to activate automatically and start logging if temperatures rose into its operating range?

Asked by: Phyllopteryx
Thank you for your question. Unfortunately, the device will not operate in this environment, max rating is -86 c.
Answered by: Application Engineer PV
Date published: 2022-08-04
  • y_2024, m_5, d_18, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_OM-CP-CRYO-TEMP, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
Wall mount station for data logger
$78.79
0 In Stock
en-US
en
Save Configuration