Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Spectral Vibration Data Logger, Part of the NOMAD® Family

Spectral Vibration Data Logger

$701.84

Item# OM-CP-SVR101

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $701.84
5-9 $666.75
10-24 $652.71
25-49 $624.64
50-99 $610.60
100+ $596.56

Please contact Technical Sales Team for assistance.
Spectral Vibration Data Logger OM-CP-SVR101 OM-CP-SVR101
  • This Product has been discontinued. Please see OM-CP-SHOCK300 for a potential replacement.
  • Detect Mechanical Resonances
  • User Settable Trigger Levels
  • High Speed Download

OM-CP-SVR101 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Power
Data Interface
Max Sampling Rate


The OM-CP-SVR101 is a selfcontained data logger engineered to record accelerations for spectral analysis of vibration and peaks. This device is ideal for many applications including endurance testing, machinery failure detection, and vehicle vibration monitoring. This device records and time-tags 3-axis vibrations and peaks to provide a history of shock/vibration conditions. The device measures and computes real-time spectral data using an FFT (Fast Fourier Transform) from 0 to 128 Hertz. To make efficient use of memory, the OM-CP-SVR101 only takes data when the (user preset) trigger level is exceeded. The minimum sampling rate is 2 seconds and the device can display peak X, Y, and Z shock data, vector sum for data evaluated, up to 4 hours. Data is stored in non-volatile solid state memory.

The OM-CP-SVR101 and the OM-CP Series Data Recorder Software makes data retrieval quick and easy. Simply connect the OM-CP-SVR101 to an empty COM port on the PC (via the OM-CP-IFC110 interface cable). Once offloaded to a PC, the information can be graphed, analyzed and presented using the OM-CP Series software or easily exported to a 3-D graph in Excel.

Specifications
Acceleration Sensor:
MEMS Semiconductor
Acceleration Range: ±50g
Acceleration Resolution: 0.05g
Calibrated Accuracy: ±1g
Sampling Rate: 256Hz (decimated to 128Hz)
FFT Range: 0 to 128 (1Hz bins)
FFT Window Period: 2 seconds
FFT Sample Period: 2 seconds to 14,400 seconds (4 hrs)
Memory: 16 Mbit (3,971 samples)
Reading Rate: 2 secs up to 4 hrs
Start Modes: Software programmable immediate start
or delay start up to 7 days in advance
Real Time Recording: May be used with PC to monitor
and record instantaneous acceleration in real time
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Batttery Type: 9 V battery user replaceable
Battery Life: 60 hours typical with 9V lithium battery
Power Consumption: 25 mA (average) recording,
<40 µA idle @ 25ºC
Data Format: Time stamped frequency bins,
peak acceleration, average and peak vector sum, temperature
Time Accuracy: ±1 minute/month
(at 20ºC, RS-232 port not in use)
Computer Interface: PC serial or USB, 115,200 baud
Software: Windows SP3/Vista/7, 8, 10 (32-bit and 64-bit)
Operating Environment:
-20 to 60ºC, (-4 to 140°F)
0 to 95% RH non-condensing
Dimensions: 1.0 x 3.5 x 4.4'
(26 mm x 89 mm x 112 mm)
Weight: 12 oz (340 g)
Materials: Anodized Aluminum
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

is this suitable for vib between 3 to 500Hz, 0 to 5GRMS?

Asked by: Noora
Thank you for your question. FFT vibration is only up 128 hz, +/- 50 g
Answered by: Eagle
Date published: 2020-07-22
  • y_2024, m_5, d_18, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_OM-CP-SVR101, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
Accessories
Windows software and 1.8 m (6') USB interface cable
$186.48
14 In Stock
Software and Accessories
Replacement 9V lithium battery
$46.93
10 In Stock
en-US
en
Save Configuration