Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

HOBO MX Bluetooth Weatherproof Temperature and Humidity Loggers

HOBO MX Bluetooth Low Energy Weatherproof Data Logger with a 6 Foot Temperature Probe

$180.60

Item# MX2304

In stock

Lead Time (If not in stock): 9 weeks
HOBO MX Bluetooth Low Energy Weatherproof Data Logger with a 6 Foot Temperature Probe MX2304 MX2304
  • Bluetooth Low Energy (BLE) 100-foot communications
  • Stores: 63,000-83,000 measurements
  • Accuracy: ±0.2°C (±0.4°F) and ±2.5%RH
  • Multiple Start & Stop options

MX2304 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Power
Data Interface
Max Sampling Rate
Additional Feature


The HOBO MX2300 seriesare weatherproof data loggers with built-in temperature and relative humidity sensors. Leveraging Bluetooth Low Energy (BLE) technology, the loggers enable easy, fast setup and data download directly from your mobile device, and provide high-accuracy measurements in harsh outdoor environments.

Using the HOBOmobile app, you can easily configure the logger, read it out, view data on your phone or tablet, export the data, or automatically upload the data to HOBOlink’s free cloud storage, for further analysis. The loggers can calculate minimum, maximum, average, and standard deviation statistics and can be configured to trip visual alarm thresholds. The MX2300 series supports burst logging, in which data are logged at a different interval when sensor readings are above or below certain limits. These loggers also let you maximize battery life with a power-saving mode that uses the Bluetooth signal only when needed.

You can download the HOBOmobile app for free for Android devices here and for iOS devices here.

The Hobo MX Gateway (purchased separately) can be used to aggregate the data from up to 100 Hobo MX data loggers directly to a PC via Ethernet or WiFi communications.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Can the external probe measure temperature and humidity in soil? MX2302A?

Asked by: DHSI
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM
Answered by: Application Engineer PV
Date published: 2024-02-22

Could this be used in monitoring the temperature of meat in transport?

Asked by: Stefan
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM”
Answered by: Application Engineer PV
Date published: 2021-11-01

Can rechargeable batteries be used for this device?

Asked by: Technician434
Thank you for your question.We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM
Answered by: Application Engineer PV
Date published: 2024-02-22

Can this be purchased with a calibration certificate?

Asked by: chillndan
Unfortunately the device cannot be purchased with a calibration certificate.
Answered by: JA Engineer
Date published: 2022-01-18
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_MX2304, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
HOBO MX BLE Gateway - Aggregator
$448.89
0 In Stock
en-US
en
Save Configuration