Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Programmable Step Motor Indexer/Drive, Microstepping ,12/42 Vdc

Programmable Step Motor Indexer/Drive
  • RoHS Icon

$740.28

Item# 3540I

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $740.28
10-24 $703.27
25-49 $688.46
50-99 $658.85
100-199 $644.04
200+ $629.24

In stock

Lead Time (If not in stock): 99 weeks
Programmable Step Motor Indexer/Drive 3540I 3540I
  • Provides Up to 3.5 A per Phase and Microstepping to 50,800 Steps per Revolution
  • Accepts 12 to 42 Vdc Power Supply
  • Connects by a Simple Cable to Your PC for Programming (Cable Included)
  • Microsoft Windows™ -Based Software for Easy Set up and Programming

3540I Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Voltage
Driver Current
Control Mode
Integral I/O
Features


The 3540i is a programmable step motor driver suitable for a wide range of motion control applications. It includes a sophisticated controller integrated with a 140 watt microstepping amplifier. The 3540i includes Applied Motion's easy to use Si Programmerâ„¢ Windows software for the rapid development of stand-alone motion control programs. The 3540i can also be commanded in real time from a host PC or PLC, using the Si Command Languageâ„¢ (SCL). SCL allows for control via serial commands sent from a host device such as a PC or PLC. This permits the user to perform a variety of motion, I/O, and system status tasks in real time via a host serial device.<br><br> For multi-axis applications, up to 4 Applied Motion Siâ„¢ drives (stepper or Servo) can be networked using a single SiNetâ„¢ Hub. The 3540i includes 8 optically isolated programmable inputs for triggering, branching, position sensing and end of travel detection. 3 optically isolated programmable outputs can send signals to other electronic devices and activate relays. A daughterboard is available which provides an encoder input as well as an RS485 interface. <br><br><b>Si Programmer</b> <br>Intended for use in stand-alone applications, Si (Simple Indexer) Programmer provides quick, out-of-the-box use with an extremely friendly, point-and-click graphical interface that does not require any software programming experience. Once an Si program has been constructed and downloaded to the drive, the program can be executed stand-alone at power-up or from an external trigger. Constructing a program is accomplished through the use of instructions selected in a point-and-click manner. Once an instruction is selected, a """"fill in the blanks"""" format is used to input parameters. <br><br> Constructing an Si program requires no prior programming experience nor does it require learning a programming language. Si Programmer generates the actual motion control program, based on user selected parameters, thereby eliminating syntax errors. Once created, programs are easily downloaded, uploaded, saved and printed. <br><br> Si Programmer also provides the capability to control digital inputs and outputs, useful for interfacing with external equipment like PLCs, sensors, end-of-travel switches, and more. Si Programmer has found success in all types of applications, from simple linear actuator applications to complete machine control with operator interface applications.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Accessory daughterboard for Encoder inputs + RS485 comm
$240.20
0 In Stock
Encoder cable, 1.8 m (3'), for ENC-1000i encoder
$74.87
0 In Stock
Encoder cable, 3 m (10'), for ENC-1000i encoder
$93.37
0 In Stock
Encoder cable, 6 m (20')
$117.71
0 In Stock
USB to RS-232 Interface Converter
$26.11
72 In Stock
USB to RS232 converter
$79.85
0 In Stock
Replacement programming cable (comes with drive)
$33.77
1 In Stock
DSUB cable, 25-pin, 2 m (6.6'), male/female connectors
$70.00
18 In Stock
DSUB cable, 9-pin, 2 m (6.6'), male/female connectors
$51.78
2 In Stock

More Related Items

Related Categories

en-US
en
Save Configuration