Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Geartooth Pickup Speed Sensor

Square wave output
  • RoHS Icon

$235.04

Item# OMDC-MPU-A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $235.04
10-24 $223.29
25-49 $218.59
50-99 $209.19
100-199 $204.48
200+ $199.78

In stock

Lead Time (If not in stock): 4 weeks
Square wave output OMDC-MPU-A OMDC-MPU-A
  • Senses Motion of Ferrous Gear Type Targets
  • Zero Speed Sensing Capabilities
  • Digital Output Signal (Square Wave)
  • Large Operational Air Gap

OMDC-MPU-A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Output
Features


The OMDC-MPU-A geartooth pick-up provides speed sensing capabilities using an integrated hall-effect sensor in conjunction with a permanent magnet which supplies a bias field. This ready-to-use pick-up directly senses rotating ferrous gear and other similar gear-type targets. The OMDC-MPU-A Series is capable of sensing various target tooth sizes over wide ranges of airgap. The operational airgap achieved is independent of gear rotation speed. The small module size makes it ideal in applications where space considerations are of concern. The rugged design allows the operation of these sensor assemblies in hostile environments where dirt and oil are major problems.

Specifications
Operating Temperature: -40 to 125°C (-40 to 257°F)
Input Volgate: 4.5 to 24 Vdc
Output: NPN open collector output– sinking up to 20 mA
Connection: 3-wire 22 AWG with stripped leads 1 m (40') long
Mounting: Can be mounted in any orientation
Material: Cylindrical aluminum housing
Dimensions: 25.4 mm L (1') x 11.9 mm diameter (15/32')

For installation and wiring instructions... see 'Specs' above for details.
loading all models
loading all reviews
Rated 5 out of 5 by from Good quality & easy to mount Works perfect for our 20hp fan motor as an RPM sensor
Date published: 2022-03-22
  • y_2024, m_5, d_30, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_OMDC-MPU-A, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

What is the maximum air gap to the magnet for mounting this sensor?

Asked by: Miken567
Thank you for your question, There really isn’t a MAX spec on this because it depends on target size and material. In practice, set the sensor as close as possible and back away until optimal performance is achieved.
Answered by: VIPER
Date published: 2024-05-03

Whether the above sensor be interfaced with Arduino or Raspberry Pi?

Asked by: Harish
Sorry, we have never tested this with Arduino or Raspberry Pi. This device generates a series of pulses proportional to the rate of rotation.
Answered by: Tom R
Date published: 2020-04-06
  • y_2024, m_5, d_30, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_OMDC-MPU-A, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration