Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Flange Mount Rotary Pulse Generator

NPN Output, 8000 RPM

$507.59

Item# AU-ZDH1000H

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $507.59
5-9 $497.44
10-24 $487.29
25-49 $466.98
50-99 $461.91
100+ $456.83

Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 1 left

Limited Stock
NPN Output, 8000 RPM AU-ZDH1000H AU-ZDH1000H
  • High Precision Accuracy
  • NPN Open Collector Output
  • 9.5 mm (0.375') Shaft Diameter
  • Quadrature Outputs with Indexing

AU-ZDH1000H Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Resolution
Number of Channels


The ZDH Series of sensors are heavy-duty, extremely rugged, reliable, yet compact encoders designed for harsh factory and plant floor environments. These encoders are flange mount and conform to NEMA 4, and 13 (IP66) standards.

Applications Typical applications include motion control feedback, machine control, process control, elevator controls, conveyors, textile equipment, robotics and food processing.

See SPECS above for full specifications and additional information.

Open Collector Output Wiring
The ZDH Series of sensors have open collector outputs. An open collector output brings the uncommitted collector of the encoder switching device to the external world. Because the collector element is not associated with the sensor supply voltage, the sensor output collector may be “pulled up” to external voltages different than the encoder supply voltage (40 Vdc maximum). NPN open collector outputs are current sinking devices. An output signal will not be generated unless a pull-up resistor is connected from the open-collector to the positive side of an external supply. The same supply can be used for powering the unit and for the pull-up resistor.

SPECIFICATIONS
Supply Voltage: 4.75 to 28 Vdc, 100 mA max
Outputs: NPN open collector transistor, 100 mA max
Maximum Frequency: Up to 1 MHz
Index: NPN open collector transistor, positive pulse once per revolution.
Maximum Mechanical Speed: 8000 RPM
Shaft Diameter: 9.5 mm (0.375')
Connector Type: 7-pin MS type (MIL-C-5015)
Mounting: 2.0' flange mount
Weight: 311.8 g (11 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration