Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Temperature Meter Alarm or On/Off Control & with Audible Buzzer

Temperature Meter with Alarm or On/Off Control and with Audible Buzzer
  • CE Approved
  • UL cULus Recognized

$135.48

Item# DP7004

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $135.48
10-24 $128.71
25-49 $121.93
50-99 $115.16
100-499 $108.38
500+ $101.61

In stock

Lead Time (If not in stock): 34 weeks
Temperature Meter with Alarm or On/Off Control and with Audible Buzzer DP7004 DP7004
  • Bright-Red, 3-Digit LED Display
  • J or K Thermocouple Inputs
  • 16 A Relay Output
  • Simple On/Off Control or Alarm

DP7004 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Voltage Type
Additonal Features
Measurement Type
Input Type
Number of Inputs
Form Factor
Display Type
Max Sampling Rate
Alarm Output
Retransmission Output


The DP7000 Series temperature meters offer a wide temperature range, 2 selectable alarm settings, and an internal buzzer that indicates alarm condition or error. The user can define setpoint, on/off heating/cooling regulation, alarm configuration, load status, and ambient probe adjustment. Other features include password protection and error/alarm messaging. Temperature and output status is indicated on the bright-red LED display. The DP7000 can be programmed for J or K thermocouple inputs.

APPLICATIONS
These meters are suitable for industrial chillers, environmental chambers, walk-ins and freezers, heat sealers, sterilizers, coolers, display cases and cabinets, warmers, meat and produce storage, floral preservation, laboratories, food service equipment, ovens and dryers, tool rooms, and burn-in rooms and chambers.

Specifications
Range:
   Thermocouple J: 0 to 999°C (32 to 999°F)
   Thermocouple K: 0 to 999°C (32 to 999°F)
Inputs: Type J or K thermocouple
Output: 16 A SPDT relay @ 240 Vac resistive
Horsepower Rating (hp): 1
Control Type: On/off
Power Requirement: 115 Vac, 230 Vac, 12 Vac/Vdc or 24 Vac/Vdc (depending on model)
Power Consumption: 4 VA
Accuracy: ±1% FS
Display: Three 12.7 mm (1/2") red digits, plus sign
Display Update Rate: 1,2,4 OR 8 sec (adjustable)
Resolution:
Memory Backup: Non-volatile memory
Operating Temperature: 0 to 70°C (32 to 158°F)
Storage Temperature: -20 to 80°C (-4 to 176°F)
Weight: 65 g (2.3 oz)
Front-Panel Rating: NEMA 4X (IP64)
loading all models
loading all reviews
Rated 5 out of 5 by from Shipped quickly .easy to purchase and came correct Shipped quickly . easy to purchase and came correct.
Date published: 2022-02-15
Rated 1 out of 5 by from Not Working Right out of the box, this looks used. The instructions and label on the device are soiled, and looked like they got wet or heated.... Very disappointed.. I need one of these yesterday...
Date published: 2019-11-06
Rated 1 out of 5 by from I purchased two of these and neither worked. No LED display on power up. And Omega doesn't allow returns.
Date published: 2020-03-21
  • y_2024, m_5, d_30, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_DP7004, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

How strong is the alarm in Db?

Asked by: JOJO
Thank you for your inquiry. 90 db.
Answered by: Application Engineer CB
Date published: 2021-07-24

This just monitors the oven it does not control the setting,correct?

Asked by: Jim99
Thank you for your application. This unit has the ability to be an alarm monitor or ON/OFF control device.
Answered by: Application Engineer CB
Date published: 2022-03-11

What panel size cutout is needed for this meter? Is there a standard punch that can be used?

Asked by: franktec
Thank you for your inquiry. The panel cutout for this instrument is 2.80 x 1.14 Inches (71 x 29 mm). There is no standard punch available.
Answered by: Application Engineer JB
Date published: 2022-03-02

Does it come certified/calibrated with a cert?

Asked by: Jim99
Thank you for your inquiry. Unfortunately this product does not come with a certified calibration.
Answered by: Application Engineer CB
Date published: 2022-03-11
  • y_2024, m_5, d_31, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_DP7004, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration