Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Pressure Transmitter & loop powered pressure monitor

Plug-on Local Display

$270.10

Item# PM1001

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $270.10
10-24 $256.60
25-49 $251.19
50-99 $240.39
100+ $234.99

In stock

Lead Time (If not in stock): 7 weeks
Plug-on Local Display PM1001 PM1001
  • Unique Local Plug-on Display
  • Designed for the PX4200 Series Pressure Transducers
  • Switching Setpoint - PM1001 only

PM1001 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Additional Features


Description

The PM1000 plug-on display is a local display suitable for the PX4200 series pressure transducers. The plug-on display is simply plugged in between the transmitter connector plug and socket and is then ready for operation. Directly from this unit, the following parameters can be set: zero, scale, decimal point position, damping and switching set point (PM1001 only).
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Can the display be changed to read PSI instead of mA?

Asked by: Bobbylew
Thank you for your question. Yes, the display can read out psi. It is an in-line display for a loop set-up with 4-20mA, and users can setup the unit to output the display values based on the mA values.
Answered by: Jane
Date published: 2019-04-24

What is "switching set point"?

Asked by: AC05
The PM1000 series plug on displays are for use with the PX4200 pressure transmitters. The PM1000 is for display only. The PM1001 also has a single set point with a solid-state switch output. This allows the user to set a pressure value and when the unit exceeds this value the switch will activate. It can be sued as an alarm or for simple on/off control. Thank you and please feel free to contact us again if you have additional questions.
Answered by: engineer rf
Date published: 2019-11-19
  • y_2024, m_10, d_30, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_PM1001, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration