Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

3 1/2 Digit Mini-size Temperature Panel Meter

$313.49

Item# DP116-JC2-230

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $313.49
10-24 $297.82
25-49 $282.14
50-99 $266.47
100-499 $250.79
500+ $235.12

In stock

Lead Time (If not in stock): 99 weeks
3 1/2 Digit Mini-size Temperature Panel Meter DP116-JC2-230 DP116-JC2-230
  • Easy to Use and No Programming Required
  • 5 Year Warranty
  • Thermocouple and RTD Input
  • Full-Size 0.56' (14.2 mm) LED Display

DP116-JC2-230 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Range
Resolution
RTD Types Supported
Specifications Input Type
Supply Voltage
ThermocoupleType
Display Color
Display Digit Height
Display Size
Display Type
Form Factor
Number of Display Digits
Number of Inputs


This product is no longer available. Please see LDB-SERIES as a possible alternative or contact our Engineering department for a viable replacement.

The DP116 series is a economical 3/64 DIN panel meter that has a full size 0.56" green or red LED display, built-in analog output and display hold capability. In addition to the standard 115 Vac power, 230 Vac or 9 to 26 Vdc are also available. A digital copy of the manual is offered below for you to preview. A 3/64 DIN to 1/8 DIN panel adaptor is included with every unit. Accessories such as Bumper Band protective guards and splash-proof covers can be used for applications in harsher environments. 3/64 DIN DPF50 series is also available for process measurement.. Refer to the Related Links Section below.
loading all models
loading all reviews
Rated 5 out of 5 by from Chuck at the 28 Plant worked like it was supposed to and shipped quickly
Date published: 2018-04-24
  • y_2024, m_5, d_30, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_DP116-JC2-230, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration