Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

1/8 DIN 4 and 7 Channel Universal Process Ramp & Soak Controllers

1/8 DIN 4-Zone & 7-Zone Temperature/Process Controllers with Ramp/Soak Capability

$793.95

Item# CN1504TC

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $793.95
5-9 $754.25
10-24 $714.56
25-49 $674.86
50-99 $635.16
100+ $595.46

In stock

Lead Time (If not in stock): 2 weeks
1/8 DIN 4-Zone & 7-Zone Temperature/Process Controllers with Ramp/Soak Capability CN1504TC CN1504TC
  • 1/8 DIN Cutout
  • ON/OFF and Full PID Control
  • Independent 7-Segment Ramp/Soak Profile for Each Zone
  • Programmable Heating or Cooling Outputs

CN1504TC Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Control Outputs
Number Of Inputs
Input Type
Supply Voltage Type
Display Type
Output Type
Form Factor
Ramp And Soak


Description

The CN1500 series is a compact unit that offers the features of up to seven controllers in a single 1/8 DIN enclosure.

Careful design, high functionality and compactness allow it to offer the best cost/performance ratio of any controller in its class. The input type for each zone is selected independently. Scaling and offset allow current and voltage signals to be converted and displayed in engineering units. Temperature can be displayed in Centigrade or Fahrenheit.

Each zone has its own ramp/soak profile with up to 7 segments. ON/OFF as well as PID control is offered for optimum process stability. Processes that do not require tight control through complex tuning of PID parameters can be run under simple ON/OFF control. Each zone has its own set of ON/OFF and PID parameters and each zone can be programmed for heating or cooling. Setpoint deviation, positive as well as negative, can be viewed.

Additional functions include min/max reading for each zone, indefinite program hold, automatic scanning and displaying of different zones and three display modes (setpoint only, process only or both setpoint and process). Power, control, and process signal connections are conveniently made with Euro-style plug-in connectors.

Each zone has a three-digit long engineering label that can be programmed to indicate the type of process being controlled, e.g., °C or °F for temperature, PSI for pressure, etc. Every controller’s output status is indicated by LED’s. Channel-to-channel scan time is also programmable.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Are the thermocouple inputs configured for bare wires or thermocouple plugs (standard or mini)?

Asked by: NobleGasMan
Thank you for your inquiry. This instrument is configured to accept stripped leads and has a screw terminal block on rear of unit. Please refer to the online manual for more details.
Answered by: Application Engineer JB
Date published: 2020-04-30
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_CN1504TC, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration