Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Carbon Monoxide Transmitter

NEMA 4X, 0 to 50 PPM Carbon Monoxide Transmitter

$972.57

Item# TXCO-50


Please contact Technical Sales Team for assistance.
NEMA 4X, 0 to 50 PPM Carbon Monoxide Transmitter TXCO-50 TXCO-50
  • 0 to 50 ppm Range
  • Compact and Inexpensive
  • Long Operating Life
  • NEMA 4 (IP65) Enclosure

TXCO-50 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Application
Resistance or Output Type
Accuracy
Electrical Connection Type
Additional Features


Description

The TXCO-50 Series of carbon monoxide transmitters is a simple, accurate and very economical way to measure CO in the 0 to 50 ppm levels. For special ranges please consult Omega.

The TXCO-50 sensor uses a special electro chemical cell to measure the CO concentration. The sensor meets the industrial requirements for accuracy, sensitivity and ease of use.

The transmitter comes fully calibrated and requires no calibration for two years. After two years the TXCO-50 can be calibrated with a CO gas. Typical sensor life is up to 5000 ppm hrs.

Specifications
Measuring Range: 0 to 50 ppm CO
Special Ranges: Consult OMEGA
Calibration: Using a known CO calibration gas that is NIST traceable
Accuracy:
    ±2% FSD T = constant
    ±5% FSD 0>T>50°C (122°F)
Response Time: 90% FSD at 20°C (68°F) < 30 sec 90%
Operating Temperature: 0 to 50°C (32 to 122°F)
Warm Up Time: 2 minutes
Pressure: 0.1 to 1 bar
Signal Output: 4 to 20 mA/DC loop power
Voltage: 24 Vdc
Load: Type 470 Ω at 18 Vdc maximum 700 Ω
Housing: NEMA 4 (IP65)
Dimensions: 80 L x 75 W x 55 mm D (3.15 x 2.95 x 2.16")
Enclosure: Painted aluminum
Connection: ¼" tubing
Weight: 1.0 kg (2.2 lb)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration