Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Wireless Transmitters

32 Products
Monnit Alta Wireless Single Input Pulse Count Sensors

ALTA wireless pulse counters can be integrated with a dry contact or mechanical switch to count and monitor the number of actuations occurring.

Monnit Alta Wireless Line Powered PM2.5 Particulate Matter Sensors

The ALTA wireless Air Quality PM2.5 um meter measures PM1, PM2.5 and PM10 concentrations in the air and transmits the measurement to iMonnit.

Alta Long Range Wireless IIoT Humidity Sensors

The ALTA wireless humidity sensors allow you to monitor the relative humidity of the air within a room or enclosure. Click here to learn more.

Monnit Alta Wireless Process Signal Meters

ALTA Industrial wireless volts & current meters can measure the process signal off another device or sensor. Click here to learn more.

UW Series Wireless Temperature and Humidity Transmitters

The Omega UW Series Wireless Temperature & Humidity transmitters are available in handheld and NEMA models. Choose from a wide range of receivers to suit your application

Monnit Alta Wireless 50 and 300 PSIG Pressure Meters

ALTA wireless pressure meters measure pressure and transmit the pressure measurement to iMonnit to monitor a pressurized gas, liquid or vapor supply line

XW-ED Omega Link Smart Probe & Counter/Digital Wireless Transmitter

The XW-ED is a rugged wireless transmitter which connects to any Layer-N Smart Probe and transmits to a ZW-REC receiver. Optional outputs enable local control or alarms

Monnit Alta Wireless Water Detection Sensors

The ALTA wireless water sensors alert you via SMS text and/or email when there is water detected, preventing property damage that results from leaks

ZW-ED Temperature Humidity & Barometric pressure transmitters

The ZW-ED is a rugged wireless transmitter that can be used with a wide selection Temperature, Humidity & Pressure probes to transmit data to a ZW-REC wireless receiver

Monnit Alta Wireless 200 VDC & 500 VAC Voltage Meters

These wireless sensors measures voltage by connecting the leads on the sensor to the positive and ground terminals of the device being measured.

Monnit Alta Wireless Gas Detection Sensors

These wireless gas sensosr allows you to monitor the level of several gases in the surrounding air, such as CO, CO2 or H2S.Click here to learn more.

Monnit Alta Wireless Ultrasonic Level / Distance Sensors

ALTA ultrasonic sensors can be used in a variety of applications for measuring distances between the sensor and objects in its path or as a level sensor

Monnit Alta Wireless 20 and 150 Amp AC Current Meters

ALTA wireless AC Current Meters measure the RMS current of an alternating current (AC) system using a current transformer. Click here to learn more.

Monnit Alta Wireless Differential Air Pressure Sensors

The ALTA wireless differential pressure sensor measures the pressure difference between two input ports and transmits the measurement to iMonnit

Wireless Meat Thermometer with Data Logging

The OM-CP-RFOT-A wireless thermometer/data logger is wash-down capable and designed for the meat processing industry. NIST Traceable Calibration certificate included.

Monnit Alta Wireless Open / Closed Detection Sensors

ALTA wireless open/closed sensors provide information on the status of doors, windows, cabinets, or if an area is being accessed when it should not be.

Monnit Alta Wireless Three Phase 150 Amp AC Current Meters

The ALTA Industrial Wireless Three Phase Current Meter measures the RMS current of an alternating current system using 3 current transformers

Monnit Alta Wireless Light Level Meters

ALTA wireless light meters measure the intensity of light in lux. Perfect for light sensitive applications like museum and art gallery light monitoring

UW Series Compact Wireless Thermocouple/RTD Transmitter

The Omega UW Series Wireless thermocouple/RTD transmitters are compatible with a wide range of receivers to suit your application

Monnit Alta Wireless Temperature Sensors

The ALTA wireless temperature sensors use different sensors to accurately measure temperatures and are perfect for monitoring ambient temperatures

Wireless Transmitters

Wireless transmitters are an essential piece of equipment for a variety of industrial, commercial, and laboratory applications. These devices are used to measure and monitor temperature, humidity, voltage, current, acceleration, and other parameters accurately and reliably. Wireless transmitters provide real-time data transmission and can be used in remote locations. This makes them perfect for applications that require data collection from multiple locations.

Omega Engineering offers a wide range of wireless transmitters that are designed to provide reliable measurements and data transmission – even in the most extreme of environments. Omega wireless transmitters are easy to install, program, and use.
Searching for your items
en-US
en
Save Configuration