The RD8250 Series paperless recorders offers 2 configurable inputs for DC current/voltage, thermocouples, RTD, frequency, and pulse. It also has internal alarms and relays.
RD9900 Series paperless recorders are network compatible with a color display for 6 or 12 thermocouple, RTD, or process inputs. Export data using USB via Windows Software.
The RDA Series is a low cost paperless recorder with multiple screen sizes and inputs to support either thermocouple or RTD inputs. USB exportable data.
The RD8800 Series paperless recorders has touch screen control with multiple inputs for thermocouple, RTD, and process. Optional Ethernet and RS-232/485.
The RH520 Series is a desktop mount temperature and humidity paperless recorder with display and detachable, replaceable probe. Internal memory and option RS-232.
The RD8300 Series paperless recorders has touch screen control and offers 6 or 12 universal inputs with relay outputs. Ethernet port allows remote monitoring.
The RD1000/2000/3000 Series paperless recorders offer real time display of data on a touch screen display. Plug & play cards allow flexibility for any specific application.
The RD8900 Series paperless recorders offers real time display of data for thermocouple, RTD, or Process inputs on a color display. Optional Ethernet, RS-232/422/485.
Paperless Recorders are a popular choice for many industrial, commercial, and laboratory applications. They are designed to provide accurate, real-time data without the hassle of paper charts.