CNI Series 1/32, 1/16, and 1/8 DIN Universal Input High Accuracy Temperature and Process Controllers offer full Autotune PID control with optional RS232/RS485 communications
CNPT Platinum Series Universal Input High Performance Process Controllers offer Autotune PID, Fuzzy Logic, Ramp & Soak Profiles with standard USB and optional RS232/RS485
CND3 Series 1/16, 1/8, and 1/4 DIN Temperature and Process PID Low Cost Controllers offers universal inputs with self-tuning PID with Fuzzy Logic and Ramp & Soak
CN730 Series 1/16 DIN Temperature Controllers with Autotune offer a dual display with simple On/Off or full PID control with alarm functions, RS485 and free software
CN74000 Series 1/32 DIN Universal Input Autotune Process Controller with Ramp & Soak, Illuminated Keypad with dual display, Fuzzy Logic and optional RS485 with free software
CN730 Series 1/4 DIN Temperature Controllers with Autotune offer a dual display with simple On/Off or full PID control with alarm functions, RS485 and free software
4200A 1/4 DIN high accuracy controller includes a bright LED display for temperature indication or setpoint for RTD input, single or dual setpoint with modular output types.
CN8501 Series 1/16 DIN Universal Input Autotune Controllers offer a dual display, NEMA 4X Front Panel with optional alarms, RS232/RS485 and process output
CN8200 Series 1/16 DIN Universal Input Autotune Controllers offer a dual display, 8-segment Ramp/Soak program with optional alarms, RS232/RS485 and process output
CN1A Series 1/16 DIN On-Off Temperature Controller with clear LCD Display with dual outputs for heating or cooling includes alarm functions and panel or socket mount design
CN8500 Series 1/8 and 1/4 DIN Universal Input Autotune Controllers offer a dual display, NEMA 4X Front Panel with optional alarms, RS232/RS485 and process output
1/16 and 1/8 DIN Vertical Temperature and Process Controllers and Indicators for Plastics Extrusions Applications provides simple programming with preconfigured menus
CN8240/CN8260 Series 1/8 DIN Vertical and 1/4 DIN Universal Input Autotune Controllers offer an 8-segment Ramp/Soak program with optional alarms and RS232/RS485
CN38S Temperature Autotune Controller with Sensitive Touch Keypad offers On/Off or PID control with Soft Start Delay to protect equipment including pumps and compressors
CS8DPT Platinum Series Universal Input High Performance Benchtop Controllers offer dual outputs, Autotune PID, Ramp & Soak Profiles with standard USB & optional Ethernet
Omega’s CN400 1/16 DIN PID Controller features single or dual channels and includes NFC/RFID technology with dedicated App DirectLink for Android devices
PID Controllers are used in a wide range of industrial, commercial, and laboratory applications and are used to control temperature, pressure, flow, and other process variables in an efficient manner. PID Controllers work by taking a measurement of a process variable and then sending a signal to a control device to adjust the process variable accordingly. This ensures that the process variable stays within a specified range.
Omega Engineering’s selection of PID controllers offer full Autotune PID control, Fuzzy Logic, Ramp & Soak Profiles, Universal Inputs, High Accuracy, and other features. They also feature a wide range of sizes, from 1/32, 1/16, and 1/8 DIN, to 1/4 DIN, as well as RTD input and advanced features such as NFC/RFID technology.