Added to Your Shopping Cart
FT-MC Series couplings offer 1/8" flow with the durability and attractiveness of chrome-plated brass. They provide excellent service at high pressures.
Added to Your Shopping Cart
The PX-Adaptors series contains dozens of stainless steel adaptors that can adapt up to 1/2 NPT or down to 1/8 NPT in any combination of male and female fittings.
Added to Your Shopping Cart
The OM-AIR series has been discontinued. Please contact our Flow Engineering department for a viable replacement.
Added to Your Shopping Cart
The OPNE series of test plugs can be installed in a line at recommended test points to protect the valve until an instrument is temporarily installed for readings.
Added to Your Shopping Cart
Acetal, our most popular coupling material. With 1 /4 ' flow, it offers the widest selection of sizes and configurations for 1 /4 ' to 3 /8 ' plastic tubing.
Added to Your Shopping Cart
The FT-HFC-12 Series is a quick high flow coupling as a replacement for bulky, heavy brass or stainless steel couplings in many applications.
Added to Your Shopping Cart
Chrome-Plated Brass Quick Couplings FT-LCD170-05-VITON FT-LCD230-04-VITON.
Added to Your Shopping Cart
Keyed OMEGA quick couplings are designed for small flexible hose and plastic tubing applications which require positive mechanical connections and non-interchangeable lines.
Added to Your Shopping Cart
OMEGA offers two kits: A handy assortment in acetal for general purpose use (the Lab Pak) or polypropylene couplings for greater chemical resistance (the Chem Pak)
Added to Your Shopping Cart
Metric Multiconductor Feedthroughs
Added to Your Shopping Cart
Quick, convenient multiple couplings connect and disconnect several tubing lines at once and are easily made up from standard OMEGA Quick Couplings.
Added to Your Shopping Cart
Polypropylene couplings in 1/8" and 1/4" flow. This series of couplings offers most of the same sizes and configurations as the FT-PMC and FT-PLC Series.
Added to Your Shopping Cart
Available for in-line, panel mount and pipe thread configurations. FT-SMC couplings are a reliable alternative to luer-type connections in medical instruments and devices.
Added to Your Shopping Cart
Standard Dimension Adaptors and Reducing Bushings. Available in SS, Brass, or Carbon Steel Reduce Down to 1/8 NPT . Adapt Up to 1 NPT. Compression Fittings Ferrule Design.
Added to Your Shopping Cart
OMEGA offers kits for organization of a wide variety of fittings. Each unit consists of 4 impact-resistant boxes in a storage rack. The individual boxes can be removed.
Added to Your Shopping Cart
OMEGA's tube fittings solve many small tubing problems. Made of polypropylene, they provide chemical compatibility. Sized for 1/16", 3/32" and 1/8" plastic tubing
Added to Your Shopping Cart
PFA COMPRESSION FITTINGS FOR TUBING PFA Compression
Added to Your Shopping Cart
“SNAP-IN” FITTINGS FOR FLEXIBLE AND COPPER TUBING
Added to Your Shopping Cart
The PX102-Adapt series, with o-rings included, are made specifically for Omega's flush mount transducer models PX102, PX103, PX440, and PX510.
Added to Your Shopping Cart
New FT-HFC-35 Series couplings are designed to withstand the rigors of demanding applications. Their polysulfone construction imparts physical strength