The A1000 and A2000 signal converters allow users to establish an effective data acquisition system over long distances, to 4,000 feet, driving 32 Modules.
The DCP-485 is a compact RS-232- to-RS-485 converter which features a complete electrical isolation barrier and heavy duty electrical surge protectors.
Most industrial computer systems provide standard RS-232 serial ports, 3kV Isolation, Auto Switching Baud Rate, 300 to 115,200 bps, DIN-Rail Mountable.
TDS-700 a Serial-to-Ethernet device servers, adds Ethernet & Internet connectivity to RS-232 & RS-422/485 device, and eliminate cable length of legacy serial communication.
OM-ES-511/OM-ES-522 are software selectable RS232, RS422/485 full duplex, RS422 half duplex and have removable screw terminals blocks for easy wiring, a slim DIN rail mount.
The OM-ES-020 Ethernet 10/100Base to serial device server is ideal for industrial applications, Non-Windows Users, Maximum Baud Rate 1,000,000 (1 MegaBaud) .
Data Converters are important tools in many industrial, commercial, and laboratory applications. Data converters are used to connect non-USB compliant devices to USB ports, to add Ethernet and Internet connectivity to RS-232 and RS-422/485 devices, and to convert RS-232 to RS-422/485.
Omega Engineering offers an extensive line of data converters – including RS-232 to USB interface converters, fully isolated RS-232 to RS-485 converters, and industrial ethernet to serial device servers.