Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Van Stone Thermowells for 0.260" & 0.385" Bore Diameters

Van Stone Thermowells for 1/4 and 3/8 Inch Diameter Elements
  • RoHS Icon

$263.19

Item# 1-260V-U10-304SS

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $263.19
10-24 $250.03
25-49 $244.77
50-99 $234.24
100-199 $228.98
200+ $223.71

In stock

Lead Time (If not in stock): 8 weeks
Van Stone Thermowells for 1/4 and 3/8 Inch Diameter Elements 1-260V-U10-304SS 1-260V-U10-304SS
  • Available in Carbon Steel and Stainless Steel
  • Standard Insertion Lengths from 2 to 22 Inches

1-260V-U10-304SS Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Material
Shank Diameter
Insertion Length
Bore Diameter
Stem length/Probe Length
External Thread
Pipe Size
Flange Size
Shank Style
Internal Thread
Pressure Rating
Well Type
Features


Application:
260V series fits standard length 1/4' diameter elements. 385V series fits standard length 3/8' diameter elements.

Connection Size:
Standard wells fit 1' lap joint flanges. Other sizes also available. Prices below are for 1' Van Stone Wells. Consult factory for prices on other sizes.

Materials:
Carbon Steel (C-1018), A.I.S.I. 304, A.I.S.I. 316 and Monel are standard. Other materials are available.

Backing Flange:
When desired, a carbon steel lap joint flange can be supplied with these wells. When ordering, specify flange pressure.


Series 260V and 385V
All dimensions in inches.

* NPSM internal pipe thread will accept both NPT and NPS male threads.

Model No.Element
Length
A
Insertion Length
U
Shank Diameter
Q
Bore
Diameter
Q
1-260V-U 2
        -U 4
        -U 7
        -U10
        -U13
        -U16
        -U22
4
6
9
12
15
18
24
2
4
7
10
13
16
22
3/4
3/4
3/4
3/4
3/4
3/4
3/4
.260
.260
.260
.260
.260
.260
.260
1-385V-U 2
        -U 4
        -U 7
        -U10
        -U13
        -U16
        -U22
4
6
9
12
15
18
24
2
4
7
10
13
16
22
7/8
7/8
7/8
7/8
7/8
7/8
7/8
.385
.385
.385
.385
.385
.385
.385


Maximum Fluid Velocity—feet per second
Well Type Material Insertion Length – “U”
2 4 7 10 13 16 22
260V
and
260F
Carbon Steel404 (129)184 (71.2)67.0 (42.7)3420.613.77.4
A.I.S.I. 304 & 316430 (179)192 (99.3)69.7 (59.6)35.421.514.37.7
Monel350 (143)168 (79.8)61 (47.7)3118.812.56.7
385V
and
385F
Carbon Steel410 (152)248 (84.3)91.3 (50.6)45.727.618.510
A.I.S.I. 304 & 316444 (211)258 (117)95.2 (70.3)47.628.819.310.4
Monel338 (168)226 (93.3)83.3 (56.0)41.625.216.99.1
Where single values appear in the velocity tables, these may be considered safe for water, steam, air or gas. In the shorter insertion lengths, consideration is given to the velocity pressure effect of water flowing at higher velocities. The values in parentheses, therefore, represent safe values for water flow, while the unbracketed values may be used for steam, air, gas and similar density fluids.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration