Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Wire Sleeves

4 Products
High Temp. Nextel Braided Ceramic and XS Silica Sleeving

Nextel & Silica Sleeving is rated from 982°C (1800°F) - 1550°C (2800°F). Standard Diameters are 1/16", 1/8", 3/16", 3/8", 1/4", 1/2"(IN). Stocked in 10', 25', 50', 100'(FT).

Braided Fiberglass Sleeving, Non-Fraying

Non-fraying braided fiberglass sleeving for AWG 20-30 wires. Rated for 316°C continuous or 616°C momentarily. Flame and abrasion resistant.

More Related Items

Wire Sleeves

Wire sleeves are an essential component of many industrial, commercial, and laboratory systems, providing protection and making everyday processes and applications possible. Omega Engineering’s selection of wire sleeves are made from high-grade materials such as Nextel and Silica. Rated from 982 oC (1,800 oF) to 1,550 oC (2,800 oF), these products can withstand even the toughest environments. From 1/16" to 1/2" standard diameters and in lengths of 10', 25', 50', 100' (FT), these wire sleeves offer flexibility and reliability.

We also offer protective PTFE tubing and OMEGAFLEX® Polypropylene tubing – as well as non-fraying braided fiberglass sleeving for AWG 20-30 wires. Rated for 316 oC continuous or 616 oC momentarily, these wire sleeves offer flexibility and reliability.
Searching for your items
en-US
en
Save Configuration