Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Current switch

Current switch, solid core, adjustable set point, NO

$28.34

Item# CCS-111100

In stock

Lead Time (If not in stock): 19 weeks
Current switch, solid core, adjustable set point, NO CCS-111100 CCS-111100

Dwyer Instruments is now a DwyerOmega brand. We're working together to bring you the best products in a single shopping experience.

  • Integral mounting flange for ease of installation
  • Solid and split core models for installation versatility
  • LED indicator for easy status determination
  • Fixed and adjustable set points for greater flexibity

CCS-111100 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Set Point
Switch Rating
Contact Type
Minimum Set Point (A)
Output
Isolation Voltage
Enclousure Rating
Compliance


  • Amperage Range 0 to 200A AC
  • Compliance CE, cULus
  • Contact Type Dry or Non-Dry
  • Enclousure Rating UL 94V-0
  • Isolation Voltage 2000
  • Minimum Set Point (A) 0.5
  • Operating Humidity Range 0 to 95% (non-condensing)
  • Operating Temperature Range -30 to 70°C (-22 to 158°F)
  • Output NO
  • Set Point Fixed or Adjustable
  • Switch Rating (A) 0.3 or 1

Dwyer Instruments is now a DwyerOmega product brand.


The Series CCS Current Switches are ideal for monitoring the operating status of fans, pumps and motors. These self-powered switches can be hung or tied directly to cables or wires. For use on existing installations, split core models can be installed without disconnecting cables. LED indicators provide a visual confirmation that the current is flowning through core. Both fixed and and adjustable set point versions are available. Set point adjustments are easily completed utilizing the built-in potentiometer.


CSS

Applications:

Proof of installation/current flow
Current draw monitoring

Model Chart

Model Core type Contact Type Output Set Point
CCS-111100 Solid Non-dry NO Adjustable
CCS-121050 Solid Dry NO Fixed
CCS-131100 Solid Dry NO Adjustable
CCS-211150 Split Non-dry NO Adjustable
CCS-221100 Split Dry NO Set Point
CCS-231150 Split Dry NO Adjustable
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
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration