Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Linear Thermistor Immersion Probe

Item# OL-710-Series

In stock

Lead Time (If not in stock): 0 week
Linear Thermistor Immersion Probe OL-710-Series OL-710-Series
  • This Thermistor Sensor Includes Two Thermistor Elements That When Used With a Resistor Set Will Provide Linearized Resistance Output Over a Specific Temperature Range
  • 4.5" Long x 1/8" Diameter 300 Series Stainless Steel Probe with 1/8NPT Mounting Fitting for Use in Pressurized Systems
  • Includes 120" (3 meters) of PVC Insulated and Jacketed Cable
  • Maximum Exposure Temperature: 100°C


loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration