Panel mounted timer controller board with 4, 6 or 10 channels at 3A per channel. Designed for continuous or on-demand cleaning for receivers and pulse jet systems.
Panel mounted timer controller board with 6, 10 or 22 channels at 3A per channel. Designed for continuous or on-demand cleaning for receivers and pulse jet systems Expansion and pressure plug-in modules available.
The OME-DB-24R consists of 24 form C, electromechanical relays for efficient switching of load by programmed control. Relay contacts control 0.5 A /110 V or 1 A/24 Vdc loads.
The OME-DB-24C - 24 optically isolated digital output channels in four isolated banks. Features darlington transistor and integral suppression diode for inductive loads.
Timer Controller is a timing system for pulse-jet type dust collectors or pneumatic conveying systems in either continuous or on-demand cleaning applications.
The OME-DB-24SSR includes 24 normally open, or Form A, solid-state relays. Interfaces to field logic signals, eliminating ground-loops and isolating host computer from damage
The OME-DB-24POR includes 24 normally open, Form A, Photo MOS Relays. Interfaces to field logic signals, eliminating ground-loops and isolating the host computer from damage.
The OME-DB-24PR 24-Channel power relay output board consists of 8 form C and 16 form A electromechanical relays for efficient switching of loads by programmed control.
The OME-DB-24PD Optically isolates digital input channels. Connects directly to OME-PIO-D144 board. AC/DC Signal Input with filter, input buffer, and voltage comparator.
Option Boards are essential components for many industrial, commercial, and laboratory applications. They provide reliable switching and control of loads, allowing for greater automation and efficiency. Omega Engineering's option boards are designed to meet the needs of a variety of industries and research labs.
The 24-channel power relay output board, for example, is ideal for applications that require the efficient switching of loads by programmed control. This board includes 8 form C and 16 form A electromechanical relays for reliable switching and control. The 24-channel relay output board is great for those applications that need 24 form C electromechanical relays for efficient switching of loads by programmed control. And the 24-channel open-collector output board is perfect for applications that require optically isolated digital output channels.
Omega Engineering's option boards are designed to simplify the automation process and increase efficiency. They feature superior reliability and are backed by a comprehensive warranty. With a broad selection of option boards, Omega Engineering offers the perfect solution for almost any industrial or laboratory application.