DPG Series Pneumatic Gripper is a parallel 2-jaw gripper, excellent choice for diverter gates, escapements & ejection stations with 5 million life cycles.
DPDS Series Pneumatic Gripper, small parallel 2-jaw gripper with excellent parallelism & accuracy, modular automation with DIRECTCONNECT™ and mates with slides.
RPL series gripper a low profile, precision gripping-preloaded v roller bearings eliminate side play resulting in excellent part positioning, with non-synchronous motion.
DCT Series Pneumatic Grippers are angular grippers with a 180° jaw opening , highly configurable modular automation— exclusive Direct Connect™ Robohand technology.
DCT-RE Series Pneumatic Grippers are angular grippers with spring assist, full jaw opening (180°), allows part to be direct fed into gripper, eliminating additional motion
RPMC series gripper is a miniature pneumatic parallel gripper with excellent parallelism and accuracy between the gripper mounting surface and jaw surface.
Grippers are an essential tool for a wide variety of industrial, commercial, and laboratory applications. They are used for a range of tasks, including gripping, lifting, transferring, and sorting objects of all shapes and sizes. Omega Engineering offers a wide range of grippers that can be used in clean rooms, harsh environments, confined spaces, and even extreme temperatures. Our grippers feature low profile, high force, and adjustable stroke lengths and are designed to provide precision gripping and excellent part positioning.